Engraving

Engraving specifications

Set engraving

Set engraving

Engraving for sheet metal can only be input and positioned on the 3D viewer
when it is applied to the appearance surface.

Appearance of engraving

Engraving finishes

  • ・The engraving of sheet metal is done by scribing.
  • ・The width of the letters (approx. 0.1 mm), the depth of the engraving and the distances between the letters cannot be specified.
  • ・Font size and angle are approximate values. We cannot guarantee accuracy.

important notice

  • ・Depending on the material and machine, burn marks may occur in the area of the letters.
  • ・Depending on the material, the finish of the engraving may be lighter.
  • ・If the size of the engraved characters is small (approx. 3 to 5 mm) or if the shape of the characters is complicated, the characters may be crushed.

Recently viewed articles