- HELP
- Technical Information
- Sheet Metal Parts
- Applicable parts/Materials
- Feed bending (FR bending) – Overview materials and sizes
Feed bending (FR bending) – Overview materials and sizes
- As the part is processed by feed bending (FR bending), stamp marks will be visible on the bent part.
Details can be found under Bending Specifications for details.
If you require bending processing without stamp marks, please enter this in the additional information in the 3D viewer and request a manual quotation.
Material: Steel | Surface Treatment | Thickness *1 | External Dimensions (Length, Width, Height) *2 | |
---|---|---|---|---|
Thickness ≤ 2.0 mm | Thickness > 2.0 mm | |||
EN 1.0330 equiv.
[EN 1.0320 equiv. (hot coiled)] |
– | 0.8 1.0 1.2 1.6 2.0 2.3 3.2 | 5–1200 | 10–1200 |
Powder Coating *3 | ||||
Painting *3 | ||||
Electroless Nickel Plating | 5–1200 *4 | 10–1200 *4 | ||
Black Oxide | ||||
Trivalent Chromate (clear) | ||||
Trivalent Chromate (Black) | 5–300 | 10–300 | ||
|
Electrolytic Plating *5 | 0.8, 1.0, 1.2, 1.6, 2.0, 2.3, 3.2 | 5–1200 | 10–1200 |
|
Galvanized *5 | 1.6, 2.3 |
Material: Stainless Steel | Finishing Method | Thickness *1 | External Dimensions (Length, Width, Height) *2 | ||
---|---|---|---|---|---|
Thickness ≤2.0 mm | Thickness >2.0 mm | ||||
|
2B | 0.8, 1.0, 1.2, 1.5, 2.0, 2.5, 3.0 | 5–1200 | 10–1200 | |
Single-Sided #400-Grit Polished *6 | 0.8, 1.0, 1.2, 1.5, 2.0, 3.0 | ||||
|
2B |
Material: Aluminum | Surface Treatment | Thickness *1 | External Dimensions (Length, Width, Height) *2 | |
---|---|---|---|---|
Thickness ≤2.0 mm | Thickness >2.0 mm | |||
|
— | 0.8, 1.0, 1.2, 1.5, 1.6, 2.0, 2.5, 3.0 | 5–1200 | 10–1200 |
Anodized (clear) | 5–1200 *4 | 10–1200 *4 | ||
Anodized (Black) | ||||
Anodized (matt black) | ||||
EN AW-5052 equiv. (pre-finished anodized plate (clear)) | Clear Anodize *5 | 1.0 1.5 2.0 3.0 | 5-1100 | 10-1100 |
EN AW-5052 equiv. (pre-finished anodized plate (black)) | Black Anodize *5 |
Material: Perforated Metal | Hole Diameter × Hole Pitch *7 | Open Area Ratio | Thickness *1 | External Dimensions (Length, Width, Height) *2 | |
---|---|---|---|---|---|
|
ø1 × 2p | 22.60% | 0.8 | 30–900 | |
ø2 × 3p | 40.30% | 1.0 | |||
ø3 × 5p | 32.70% | 1.0, 1.5 | |||
ø5 × 8p | 35.40% | ||||
ø8 × 12p | 40.20% | 1.5 |
-
- *1 The thickness tolerance is ±10% (reference value).
-
- *2 The maximum and minimum dimensional values are limited by the
shape of the bend.
- *2 The maximum and minimum dimensional values are limited by the
-
- *3 Select a paint color from the table (Appendix Table).
-
- *4 The maximum length and width dimensions (Appendix Table) may vary depending on the surface treatment.
-
- *5 The machining surface will not be plated as it is a pre-treatment material.
- *6 Protective sheets (one-side only) affixed.
- *7 See figure below for hole diameter and hole pitch standards.
- However, the hole pitch orientation can be set to any value.
(Appendix Table) Maximum Sizes for Each Surface Treatment | External Dimensions (Maximum) | ||
---|---|---|---|
Length | Width | Height | |
Electroless Nickel Plating | 1200 | 800 | 300 |
Black Oxide | |||
Trivalent Chromate (clear) | |||
Anodized (clear) | 1200 | 600 | 400 |
Anodized (Black) | |||
Anodized (matt black) | 1100 |