Delivery options by material and finish

  • The following materials,surface treatment,heat treatment and size are applicable.
  • *For information on tolerance restrictions for certain materials and surface treatments, please see page “ Specifiable Dimensional Tolerances

Material and Surface Treatment

Material Surface Treatment Standard
Standard Economy Express Rapid
Steel
  • EN 1.1191 equiv.
  • EN 1.0038 equiv.
  • EN 1.7220 equiv.
  • EN 1.7220 equiv. (26 to 32 HRC)
  • EN 1.2510 equiv.
  • EN 1.2379 equiv.
  • EN 1.2344 equiv.
  • EN 1.3505 equiv.
  • No treatment
  • Black oxide
  • Electroless nickel
  • Hard chrome plating(Flash Plating)
  • Trivalent chromate (Clear)
  • Trivalent chromate (Black)
  • LTBC- surface treatment
  • Salt bath nitriding​
  • Phosphating (Manganese)

*Phosphating (Manganese) is not available for EN 1.2379 equiv. and EN 1.2344 equiv.

Material Surface Treatment Standard
Standard Economy Express Rapid
Aluminum
  • EN AW−2017 equiv.
  • EN AW−5056 equiv.
  • EN AW−6061 equiv.
  • EN AW−7075 equiv.
  • No treatment
  • Black anodize
  • Black anodize (Matt)
  • Clear anodize
  • Hard anodize (Clear)
Material Surface Treatment Standard
Standard Economy Express Rapid
Stainless Steel
  • EN 1.4305 equiv.
  • EN 1.4301 equiv.
  • EN 1.4401 equiv.
  • EN 1.4125 equiv.
No treatment
Material Surface Treatment Standard
Standard Economy Express Rapid
Copper EN CW614N equiv. No treatment

Caution

Since brass products have the following characteristics, please be careful how to handle them after delivery.
  • Fragile
  • Due to low moisture resistance, there is a susceptibility to discoloration and rusting
  • Discoloration due to sweat on direct contact with the hand
Material Surface Treatment Standard
Standard Economy Express Rapid
Resin
  • POM (Acetal, Standard, white)
  • POM (Acetal, Standard, black)
  • MC Nylon (Standard, blue)
  • MC Nylon (Weather resistance, black ash)
  • MC Nylon (Conductive, black)
  • MC Nylon (Anti-static, black)
  • ABS (Standard, black)
  • ABS (Standard, natural color)
  • PC (Standard, transparent)
  • PC (Standard, black)
  • PP (Standard, natural color)
  • Flourine (PTFE, Standard, white)
  • PEEK (Standard, grey-brown)
  • PPS (Standard, natural color) *
  • Acrylic (Standard, transparent)
  • UHMWPE (Standard, white)
  • PVC (Standard, grey)
No treatment
*Glass fiber is not filled.

Heat Treatment

The blue area in the table below is the applicable combination of Material and Heat treatment type.

*About 5 mm around the specified range will be hardened due to the characteristics of Induction Hardening.

Size Outer Diameter (D) Full Length (L)
Thorough Hardening 2≦D≦300 3≦L≦300
Surface Hardening 6≦D≦300 5≦L≦300
(Reference) Surface hardness after Salt bath nitriding​
Material Salt bath nitriding
EN 1.1191 equiv. HRC45.3~57.8
EN 1.7220 equiv. HRC52.3~65.6
EN 1.0038 equiv. HRC52.3~65.6
EN 1.2510 equiv. HRC52.3~65.6
EN 1.2379 equiv. HRC67.0~72.7
EN 1.2344 equiv. HRC67.0~71.5
EN 1.3505 equiv. HRC52.3~65.6

Size

The blue area in the table below is applicable range.

Delivery time varies depending on the shape.

Material
Steel・Stainless Steel
  • EN 1.1191 equiv.
  • EN 1.0038 equiv.
  • EN 1.7220 equiv. From ø10
  • EN 1.7220 equiv. (26 to 32 HRC)
  • EN 1.2510 equiv.
  • EN 1.2379 equiv.
  • EN 1.2344 equiv. From ø10
  • EN 1.3505 equiv.
  • EN 1.4305 equiv.
  • EN 1.4301 equiv.
  • EN 1.4401 equiv.
  • EN 1.4125 equiv.
Full Length (L)
2≦L<10 10≦L≦50 50<L≦100 100<L≦130 130<L≦150 150<L≦200 200<L≦250 250<L≦300 300<L≦500 500<L≦1000 1000<L≦1500
Outer Diameter (D) 3≦D≦10
10<D≦20
20<D≦50
50<D≦100
100<D≦140
140<D≦200
200<D≦250
250<D≦300
300<D≦500
  • *If the total length exceeds 300mm, the material size must be a “standard material” to be available for Automatic quotation.
  • →HELP>Technical Information>CNC Turning>Accuracy and Machining Specifications>Accuracy and Machining Specifications>Standard material correspondence table
Material
Aluminum
  • EN AW−2017 equiv.
  • EN AW−5056 equiv.
  • EN AW−6061 equiv.
  • EN AW−7075 equiv.
Full Length (L)
2≦L<10 10≦L≦50 50<L≦100 100<L≦130 130<L≦150 150<L≦200 200<L≦250 250<L≦300 300<L≦500 500<L≦1000
Outer Diameter (D) 3≦D≦10
10<D≦20
20<D≦50
50<D≦75
Material
Copper
  • EN CW614N equiv.
Full Length (L)
2≦L<10 10≦L≦50 50<L≦100 100<L≦130 130<L≦150 150<L≦200 200<
Outer Diameter (D) 3≦D≦10
10<D≦20
20<D≦50
50<D≦100
100<D≦150
150<
Material
Resin①
  • POM (Acetal, Standard, white)
  • POM (Acetal, Standard, black)
  • MC Nylon (Standard, blue)
  • MC Nylon (Weather resistance, black ash)
  • ABS (Standard, natural color)
  • ABS (Standard, black)
  • PP (Standard, natural color)
Overall Length (L)
1≦L<2 2≦L<10 10≦L≦50 50<L≦100 100<L≦130 130<L≦150 150<L≦200 200<L≦250 250<L≦300 300<L≦500 500<L≦1000
Outer Diameter (D) 3≦D≦10
10<D≦20
20<D≦50
50<D≦100
100<D≦150
150<D≦200
200<D≦250
250<D≦300
300<D≦500
Material
Resin②
  • PC (Standard, transparent)
  • PC (Standard, black)
  • PEEK (Standard, grey-brown)
Overall Length (L)
1≦L<2 2≦L<10 10≦L≦50 50<L≦100 100<L≦130 130<L≦150 150<L≦200 200<L≦250 250<L≦300 300<L≦500 500<L≦1000
Outer Diameter (D) 3≦D≦10
10<D≦20
20<D≦50
50<D≦100
100<D≦150
150<D≦200
200<D≦250
250<D≦300
300<D≦500
Material
Resin③
  • PPS (Standard, natural color)
  • UHMWPE (Standard, white)
 Overall Length (L)
1≦L<22≦L<1010≦L≦5050<L≦100100<L≦130130<L≦150150<L≦200
Outer Diameter (D)3≦D≦10       
10<D≦20       
20<D≦50       
50<D≦100       
100<D≦200  Up to L20    
Material
Resin④
  • Acrylic (Standard, transparent)
  • Up to ø80
  • PVC (Standard, grey)
Overall Length (L)
1≦L<2 2≦L<10 10≦L≦50 50<L≦100 100<L≦130 130<L≦150 150<L≦200
Outer Diameter (D) 3≦D≦10
10<D≦20
20<D≦50
50<D≦100
Material
Resin⑤
  • Flourine (PTFE, Standard, white)
Overall Length (L)
1≦L<2 2≦L<10 10≦L≦50 50<L≦100 100<L≦130 130<L≦150 150<L≦200
Outer Diameter (D) 3≦D≦10
10<D≦20
20<D≦50
50<D≦100
Material
Resin⑥
  • MC Nylon (Conductive, black)
 Overall Length (L)
1≦L<22≦L<1010≦L≦5050<L≦100100<L≦130130<L≦150150<L≦200
Outer Diameter (D)3≦D≦10       
10<D≦20       
20<D≦50       
50<D≦100       
100<D≦150  Up to L30    
Material
Resin⑦
  • MC Nylon (Anti-static, black)
Overall Length (L)
1≦L<2 2≦L<10 10≦L≦50 50<L≦100 100<L≦130 130<L≦150 150<L≦200
Outer Diameter (D) 3≦D≦10
10<D≦20
20<D≦50

Recently viewed articles