Specifiable Dimensional Tolerances

  • When uploading 3D CAD data, you can specify any dimensional tolerances for parts where dimensions and tolerances are not displayed.
  • The minimum specifiable tolerance range for tolerances depends on the combination of the part shape.
  • Depending on other settings, in-range precision may not be covered by the service.

Fit Tolerances

The fit tolerances that can be set for turning machining and secondary machining are as follows.

Type of MachiningFit Tolerances
turningMetal: Grade IT6 or above
Resin::Grade IT7 or above
  • MC
  • (Secondary Machining)
Metal: Grade IT7 or above
Resin::Grade IT7 or above

Caution

  • “The following surface treatments cannot be specified with a tolerance range of less than 0.1.”
  • Surface Treatment|Trivalent Chromated (clear),Trivalent Chromated (black), Salt Bath Nitriding, Hard Anodized (Clear)​

Dimensional Tolerances for Full Length (L) and Length (ℓ)

The following tolerances can be specified for the total length and the length of the individual parts.

[mm]

Metal Full Length (L) and Length (ℓ)
Example of Minimum Tolerance Range
L,ℓ ≦ 200 * ±0.02 0.04
200 <L,ℓ ≦ 500 ±0.05 0.1
500 < L,ℓ ±0.2 0.4
*The range that can be set will change for the following thin plates.
Metal Full Length (L) and Length (ℓ)
Example of Minimum Tolerance Range
L ≦ 5 150<D ±0.1 0.2
L<10 50 ≦ D
Resin​ Full Length (L) and Length (ℓ)​
Example of Minimum Tolerance​ Range​
L,ℓ ≦ 100​ ±0.05 0.1​
100< L,ℓ ≦ 200​ ±0.1​ 0.2
200< L,ℓ ≦ 300 ±0.2 0.4
23564_01_A_deEN
23564_02_A_deEN

[mm]

Resin Full Length (L) and Length (ℓ)
min. Tolerance Range
L,ℓ ≦ 100 ±0.05 0.1
100 < L, ℓ ≦ 200 ±0.1 0.2
200 < L, ℓ ≦ 300 ±0.2 0.4
Resin​ Full Length (L) and Length (ℓ)​
Example of Minimum Tolerance​ Range​
L,ℓ ≦ 100​ ±0.05 0.1​
100< L,ℓ ≦ 200​ ±0.1​ 0.2
200< L,ℓ ≦ 300 ±0.2 0.4
23564_03_A_deEN

Tolerances for Groove Outer Diameter (D), Groove Width (w) and Position Dimensions (ℓ)

The tolerances that can be set for the outer diameter are as follows.

[mm]

Tolerances for Groove Outer Diameter (D)​​ Minimum Tolerance Range​
Uniform ±0.02​ 0.04
Groove Width (w) ​ Minimum Tolerance Range​
Uniform ±0.05​ 0.1​
Position Dimensions (ℓ) Minimum Tolerance Range
ℓ≦150 ±0.05 0.1
150<ℓ≦400 ±0.15 0.3
400<ℓ ±0.3 0.6
23564_04_deEN

*Tolerance between inner and outer diameter surfaces cannot be added.

Tolerances for Groove Outer Diameter (D), Groove Width (w) and Position Dimensions (ℓ)

The tolerances that can be set for the inner diameter are as follows.

[mm]

Tolerances for Groove Inner Diameter (d) Minimum Tolerance Range​
±0.05​ 0.1
Groove Width (w) Minimum Tolerance Range​
±0.07 0.14​
Position Dimensions (ℓ) Minimum Tolerance Range​
±0.1​ 0.2​
23564_05_deEN
  • *Tolerance between internal groove and other elements cannot be added.
  • However, position dimensions from the ℓ part end face are excluded.

Tolerances for Each Part

The tolerances that can be set between each shape element are as follows.

[mm]

No Shape Element (2) Outer Diameter Side/(3)External Groove Side/(4)Pocket Surface (5) Inner Diameter Bottom (6) Internal Groove Side
(1) Both End Faces 0.04~ 0.04~ 0.04~
(2) Outer Diameter Side
(3) External Groove Side
(4) Pocket Surface
(5) Inner Diameter Bottom 0.04~
(6) Internal Groove Side 0.04~

[mm]


NoShape Element(7)Precision Hole Centre(8)Straight Hole Centre/(9)Tapped Hole Centre/(10)Insert Hole Centre/(11)Countersunk Hole Centre(12)Slotted Hole/Keyway
(1)Center axis0.04~0.2~
(2)Both end faces0.04~
(3)Outer Diameter Side
(4)
External Groove Side
(5)Pocket side face0.04~
(6)Pocket bottom face
(7)
Precision Hole Centre
0.2~0.04~
(8)
Straight Hole Centre
0.2~0.2~
(9)
Tapped Hole Centre
(10)
Insert Hole Centre
(11)
Countersunk Hole Centre
(12)
Slotted Hole/Keyway
0.04~0.04~

Tip

    • (1) Holes on the same circumference are called P.C.D. (Pitch Circle Diameter). Cross bores are not supported.
    • (2) P.C.D is recognized even with different hole types.
    • (3) P.C.D. is recognised regardless of whether the positions of the holes are equally or unequally divided. ​
    • (4) It is possible to add diagonal dimensions that indicate the distance between the holes and the P.C.D.
P.C.D. Equally divided P.C.D. Unequally divided The distance between P.C.D. holes.

Caution

  • The P.C.D. recognition is an additional and reference information in meviy for turning parts.
  • If you need to specify the tolerance between holes, please select the “Add tolerance” icon and specify the tolerance for the target position.

Tip

  • The positional relationship of holes on both end faces of the reference model in the figure below is a general tolerance.

Notes

  • 3D Model Color Schemes
  • If a colour scheme for an unsupported shape is displayed, automatic quotation is not available.

Geometric Tolerance

Possible geometric tolerance setting conditions are as follows.
configurable plane
  • Holes, keyways (inner diameter/outer diameter), notches (including pockets), inner diameter grooves, and end grooves cannot be specified.
  • If a datum or geometric tolerance is specified for the threaded part, we guarantee it based on the measured value before threading.
Configurable geometric tolerances
*Depending on the material and size, the estimate may be provided by the person in charge.
Geometric Tolerance Type Symbol Plane Cylindrical surface Datum Datum target area Tolerance value
Flatness surface 0.01~0.1
Parallelism necessary surface 0.01~0.1
Perpendicularity necessary surface 0.01~0.1
Circularity surface 0.01~0.1
Concentricity necessary axis line 0.01~0.1
Straightness surface 0.01~0.1
Cylindricity surface 0.01~0.1
Circular rount necessary axis line 0.01~0.1
Total runou necessary axis line 0.01~0.1
Compatibility table (material, surface treatment, heat treatment)
Compatibility table (surface treatment)

Recently viewed articles