- HELP
- Technical Information
- CNC Turning
CNC Turning
- CNC Turning is a machining service that supports not only lathe machining for inner and outer diameter machining, groove machining and threading, but also supports machining and wire cutting for shapes that require additional machining .
Materials and Surface Treatments
Click here for all sizes and dimensions.
| Material | Surface Treatment | |
|---|---|---|
| Steel | EN 1.1191 equiv. ** EN 1.0038 equiv. EN 1.7220 equiv. ** EN 1.7220 equiv. (26-32 HRC)** EN 1.2510 equiv. ** EN 1.2379 equiv. * EN 1.2344 equiv. * EN 1.3505 equiv. ** |
None |
|---|---|---|
| Stainless Steel | EN 1.4301 equiv. EN 1.4305 equiv. EN 1.4401 equiv. EN 1.4125 equiv. * |
– |
| Aluminium | EN AW-2017 equiv. EN AW-6061 equiv. EN AW-5056 equiv. EN AW-7075 equiv. |
Anodize (Clear, Black, Matte black) |
| Copper | EN CW614N equiv. |
– |
| Resin | POM (Acetal, Standard, white) POM (Acetal, Standard, black) MC Nylon (Standard, blue) MC Nylon (Conductive, black) MC Nylon (Anti-static, black) MC Nylon (Weather resistance, black ash) ABS (Standard, natural color) ABS (Standard, black) PEEK (Standard, grey-brown) PPS (Standard, natural color) Acryl (Standard, transparent) PC (Standard, transparent) PC (Standard, black) PP (Standard, natural color) PVC (Standard, grey) UHMWPE (Standard, white) Flour (PTFE, Standard, white) |
– |
Basic accuracy standards (Lathe machining)
| Processing method | Tolerance Grades | Tolerances |
|---|---|---|
| Turning |
|
|
| Milling | Metal: Grade IT7 or higher Resin: Grade IT7 or higher |
Metal: ± 0,02~ Resin: ± 0,05~ |
| Geometric Tolerances | 0,01~0,1 Straightness, Flatness, Circularity, Cylindricity, Parallelism, Perpendicularity, Concentricity, Circular runout, Total runout |
|---|---|
| Surface roughness | Ra1.6, 3.2, 6.3 |
Click here for a detailed overview of standard tolerances for turned parts.
Size
*1 Upper and lower dimensions are limited depending on the material/shape.
Lead times
| Delivery Options | Days |
|---|---|
| Standard | from 15 days |
| Economy | from 29 days |
Click here for a detailed overview of delivery options for turned parts.
Additional Features
| Heat Treatment | Through Hardening / Surface Hardening |
|---|---|
| Inner- & Outer diameter | M2 – M50, UNC / UNF, conical |
If an automatic quotation is not available for your part, you can request a manual quotation from meviy support.
For further information about the usage of meviy, click here.
For further information about the usage of meviy, click here.
Quotable shapes
Outer Diameter Machining
Inner Diameter Machining
Groove Outer Diameter
V-groove
tapered groove
radius (R) groove
Negative groove
Groove Inner Diameter
Internal Thread*
External Thread*
Hole
External Keyway
Internal Keyway
Notch (Pocket)
End Face Groove*
Outermost crown diameter
Outer-most taper diameter
Hexagon
Hexagonal Hole
Internal tapered pipe thread*
External tapered pipe thread*
*The bottom curve is provided by manual quotation.
*Parts with modeled in threads cannot be recognized.
*Angle for tapered shapes that can be recognized is between 0° and 2.5°.
Caution
Depending on the exact shape or dimensions, it may not be possible to machine the above shapes.- Quotable Shapes
- Shapes Not Supported for Automatic Quotation
- Delivery options by material and finish
- Delivery Options
- Material Properties
- Surface Treatment Characteristics
- Material Standards and Materials Used
Applicable parts/Materials
- Turning Parts Recognition Conditions
- Rules for Dimension Notation on 3D Viewer
- Difference in Shapes Between the 3D Model and the Finished Product
- Thin-Wall Judgement Logic
- Example Errors for CNC Turning
Design Guidelines
- Default General Tolerance Standards
- Specifications for External Thread and Internal Thread, Keyways, Holes and Pockets
- Specifiable Dimensional Tolerances
- Rules for Decimal Digit Display on 3D Viewer
- Engraving specifications
- Accuracy and Machining Specifications
- Quality Control