- HELP
- Technical Information
- [FA Mechanical Parts] CNC Turning
- Applicable parts/Materials
- Material Standards and Materials Used
Material Standards and Materials Used
Please refer to the table below for the actual materials used for each materials. The materials used are equivalent to JIS standard components and do not fully comply with DIN standards.
No | Material | JIS | GB | Notes |
---|---|---|---|---|
1 | EN 1.0038 equiv. | SS400 | Q235 | Use materials that equivalent to the components stipulated in JIS G 3101. |
2 | EN 1.1191 equiv. | S45C | 45# | Use materials that equivalent to the components stipulated in JIS G 4051. |
3 | EN 1.7220 equiv. | SCM435 | – | |
4 | EN 1.7220 equiv.(Reference Hardness: 26-32 HRC) | SCM440 | 42CrMo | |
5 | EN 1.2510 equiv. | SKS3 | 100MnCrW4 | Use materials that equivalent to the components stipulated in JIS G 4404. |
6 | EN 1.2379 equiv. | SKD11 | X153CrMoV12 | |
7 | EN 1.2344 equiv. | SKD61 | X40CrMoV5-1 | |
8 | EN 1.3505 equiv. | SUJ2 | GCr15 | Use materials that equivalent to the components stipulated in JIS G 4805. |
9 | EN AW – 2017 equiv. | A2017[T4] | 2A12 | Use materials that equivalent to the components stipulated in JIS H 4000. |
10 | EN AW−5056 equiv. | A5056[H34,H112] | 5052 H112 | |
11 | EN AW – 6061 equiv. | A6061[T6] | 6061 T6 | |
12 | EN AW – 7075 equiv. | A7075[T6511] | 7075 T6 | |
13 | EN 1.4305 equiv. | SUS303 | Y12Cr18Ni9 | Use materials that equivalent to the components stipulated in JIS G 4303. |
14 | EN 1.4301 equiv. | SUS304 | 06Cr19Ni10 | |
15 | EN 1.4401 equiv. | SUS316 | 0Cr17Ni12Mo2 | |
16 | EN 1.4125 equiv. | SUS440C | 9Cr17 | |
17 | EN CW614N equiv. | C3604-LCd(Brass) | – | Use materials that equivalent to the components stipulated in JIS H 3250. |
Caution
- Steel types that are not included in the JIS standard, or for which there is no comparable steel even if a JIS standard exists, are not listed.
- The steel types listed for comparison are reference standards.
- Please note that the chemical composition may be different.