- HELP
- Technical Information
- Sheet Metal Parts
- Applicable parts/Materials
- Material Standards and Materials Used
Material Standards and Materials Used
The materials used are listed in the table below. The materials used comply with JIS (Japanese Industry Standard), equivalent to DIN standard.
| No | Material | DIN Alloy | DIN No. | JIS | USA (AISI) | GB | Notes |
|---|---|---|---|---|---|---|---|
| 1 | EN 1.0330 equiv. (EN 1.0320 equiv. [hot coiled]) | DC01 (hot coiled) | 1.0330 (1.0320 [hot coiled]) | SPCC | Low Carbon Steel (Hot Rolled) | SPCC | – |
| 2 | EN 1.0330 equiv. (Galvanized) | DC01 (Galvanized) | 1.0330 (Galvanized) | SPCC (Galvanized) | Low Carbon Steel (Cold Rolled) (Hot Zinc Plating) | – | – |
| 3 | EN 1.0330 equiv. (EN 1.0320 equiv. [hot coiled]) | DC01 (hot coiled) | 1.0330 (1.0320 hot coiled) | SPHC | Low Carbon Steel (Hot Rolled) | Q235 | – |
| 4 | EN 1.0330 equiv. (Electrolytic Zinc Plating) | DC01 (Electrolytic Zinc Plating) | 1.0330 (Electrolytic Zinc Plating) | SECC (Electrolytic Zinc Plating) | Low Carbon Steel (Cold Rolled) (Electrolytic Zinc Plating) | – | – |
| 5 | EN 1.0038 equiv. | S235JR | 1.0038 | SS400 | 1018 Carbon Steel | – | Use materials that equivalent to the components stipulated in JIS G 3101. |
| 6 | EN 1.0330 equiv. (for SHIM) *6 | DC01 (for SHIM) *6 | 1.0330 (for SHIM) | SPCC (for SHIM) | Cold Rolled Low Carbon Steel (for Shims) *6 | – | – |
| 7 | EN AW−5052 equiv. | Al-Mg2.5 | 3.3523 | A5052 | 5052 Aluminum Alloy | 5052 H32 | Use materials that equivalent to the components stipulated in JIS H 4000. |
| 8 | EN 1.4301 equiv. | X5CrNi18.10 | 1.4301 | SUS304 | 304 Stainless Steel | 06Cr19Ni10 | Use materials that equivalent to the components stipulated in JIS G 4305. |
| 9 | EN 1.4301 equiv. (for SHIM) *6 | X5CrNi18.10 (for SHIM) | 1.4301 (for SHIM) | SUS304 (H) (for SHIM) | 304 Stainless Steel (for SHIM) | – | Use materials that equivalent to the components stipulated in JIS G 4313. |
| 10 | EN 1.4016 equiv. | X6Cr17 | 1.4016 | SUS430 | 430 Stainless Steel | – | Use materials that equivalent to the components stipulated in JIS G 4305. |
Caution
- Steel types that are not included in the JIS standard, or for which there is no comparable steel even if a JIS standard exists, are not listed.
- The steel types listed for comparison are reference standards.
- Please note that the chemical composition may be different.