Sheet Metal Parts

Create custom-made sheet metal parts using only 3D data. A highly flexible range of shapes for small- to large-size painted items are supported, with a wide range of materials and surface treatments.

Materials and Surface Treatments

Click here for all sizes and dimensions.
Click here for further information on mechanical properties such as tensile strength, yield strength and other values.
Click here for more details about material standards.

Allowable dimensional tolerances

JIS B 0408 standard tolerance class for metal stamped products: B class (plate thickness 6,0mm or less), and C class (plate thickness over 6,0mm) are adopted. Parts with R bending will adopt the C class regardless of plate thickness.

Dimensions & Plate thicknesses

The unit is mm when it is not stated.
Upper and lower limits of dimension vary depending on material / surface treatment / plate thickness / shape.

Click here for basic modelling rules for bending.
Click here for more details on bending conditions.

Powder coating colors

All RAL values are reference values.
Click here for all Types of Paint Color.

Lead times

Product lineup Options Days
Standard Express from 6 days
Standard from 7 days
International Economy from 16 days
Standard products: Product lineup conforms to JIS standards.
International Economy products: Product lineup is offered at the lowest price while in compliance with meviy quality standards.
Products conform to the industrial standards of the country of manufacture.

Click here for a detailed overview of delivery options for sheet metals.
If an automatic quotation is not available for your part, you can request a manual quotation from meviy support.
For further information about the usage of meviy, click here.
Shapes
1 Flat plate
Flat plate
2 Round shape
Round shape
3 L bend
L bend
4 Z bend
Z bend
5 Convex bend
Convex bend
6 C bend
C bend
7 Specified angle bend (L bend shape)
Specified angle bend (L bend shape)
8 Specified angle bend (other than L bend shape)
Specified angle bend (other than L bend shape)
9 Tab flange
Tab flange
10 Cutout in bend
Cutout in bend
11 Raised cutout (partial bending)
Raised cutout (partial bending)
12 Rectangular slot
Rectangular slot
13 U-shaped slot
U-shaped slot
14 Rectangular corner notch
Rectangular corner notch