On the [Basic Information] tab, you can change the quantities in the quote, change the materials or surface treatments, set custom customer PO numbers and enter additional machining instructions. Prices and delivery times will be recalculated according to the changed specifications.
Selecting Materials and Surface Treatments
1. Click [ Change material and surface treatment ].
The Material/Finish dialog is displayed.
2. Select the material.
Hover over the material group name to select the material type.
Tip
Hover over the material name to see a description of the material.
For more information about the material, click here.
3. Select the Surface Finish.
Tip
Hover over the Finish name to see the description.
For more information about the Finish, click here.
For more information abouthe painting, click here.
4. Click [ Determine ].
Setting Customer PO Numbers (Optional)
You can set your own internal control numbers (customer PO numbers).
To facilitate the confirmation of item deliveries, both the part number and the specified customer PO number will be printed on the product label when shipping fabricated FA Mechanical Parts.
Tip
The customer PO number can include up to 54 half-width characters (uppercase or Japanese) and spaces, numerals and symbols (#$%&‘()*+,-./:;=?@_,~). If the parent part number entry field is displayed, you must enter this number (up to 20 characters).
You can still configure settings and make changes after finalizing a quote, but any changes and subsequent price revisions will not be reflected in the project list or 3D Viewer.
Entering Additional Instructions (Optional)
You can enter comments if you have additional instructions you would like to specify.
1. Select [Input].
The [Add Machining Instructions] dialog box will appear.
2. Enter a comment and select [OK].
Caution
If you enter additional instructions, an automatic quote is not possible. Click on the button [Request manual quotation]. Our meviy support will contact you.
Specifying Quantities
You can select a quantity from 1 to 5 under “Quantity”. If you want to order more than 6 pieces, please select “6 or more (input number) ” and then enter the number of pieces you want.
Caution
The quantity can be changed even after the quotation conditions are confirmed as long as the quantity is within the automatic quotation range.
Check price and delivery date by quantity
You can check the price and delivery date for each quantity in the “Price list by quantity”.