- HELP
- Technical Information
- CNC Milling
- Accuracy and Machining Specifications
- Engraving specifications
Engraving specifications
Maximum part size and supported material
- 300mm x 300mm (if the engraving is on the TOP/BOTTOM side)
- 200mm x 200mm (if the engraving is on the FRONT/BACK side)
- 200mm x 200mm (if the engraving is on the LEFT/RIGHT side)
* Please see the table below for materials and surface treatment.
| Classification | Material | Surface Treatment |
|---|---|---|
| Steel |
|
|
| Pre-Hardened Steel | NAK55 equiv. |
|
| Tool Steel | DC53 ® (Daido)・EN 1.1545 equiv.・EN 1.2510 equiv.・EN 1.2379 equiv. | No treatment |
| Electroless Nickel | ||
| Hard Chrome Plating (Flash Plating) | ||
| Aluminum |
|
|
| Stainless Steel |
|
|
| Copper & Brass | EN CW004A equiv. (Oxygen-free) | No treatment |
| EN CW008A equiv. (ETP) | ||
| Brass EN CW509L equiv. (Yellow) |
Processing method
- “Engraving is done either by “laser cutting” or “machining”.
- *You cannot specify the engraving process
- *Surface-treated products will be engraved in the following order.
- - Laser cutting: After surface treatment
- - Machining: Before surface treatment
Possible locations for setting engraving
The engraving instructions can be given on TOP, BOTTOM, FRONT, BACK, LEFT, and RIGHT surfaces (flat surfaces). *Pocket flat surfaces with a depth of 15 mm or less are also available for engraving.
Available number of engraving settings
Several engraving instructions are available for different surfaces.
Character Specifications
- Half-width alphanumeric characters and some symbols (+-. #$%&()=*:? /_~) can be freely entered.
- *Line feed and space input are also supported.
| Character size | 3-15mm(Can be specified with 1 mm pitch) |
|---|---|
| 17.5-30mm(Can be specified with 2.5 mm pitch) |
*Font (font, spacing) and line spacing cannot be specified.
*The letter size of the engraving are only reference values. DimSensional accuracy is not guaranteed.
The size definition of the engraved characters is as follows.
i.e., When specifying a font size of 10mm
Angle description
- The angle can be specified in 45 degree steps (0 to 360 degrees).
- *The angle is only a rough standard value. Angle accuracy is not guaranteed.
Shipping Days
Normal delivery time (11 days-), long delivery time service (25 days-).
*There is no additional delivery date due to engraving.
Quality Control
- Quality precautions for engraving
- 1. Burrs and burn marks may occur on the engraving area.
- 2. Some characters may be smashed if a 3 to 5 mm engraving character size is specified.
- 3. Depending on the material and surface treatment, there is a possibility that the engraving characters may become blurred.
- 4 The letter size and angle of the engraving are only reference values. DimSensional accuracy is not guaranteed.
- 5. Depending on the content of the characters, there may be cases where the size differs from the specified size
- 6. Depending on the total length of the engraving, there is a possibility of discrepancies in letter spacing and height (ref.: 90 mm or more).
Information on engraving quality can be found on the following page