- HELP
- Technical Information
- Sheet Metal Parts
- Accuracy and Machining Specifications
- Hole Machining Specifications
Hole Machining Specifications
Friction Drilled/Tapped Holes
| No. | Standard Part | Standard Value | Example | ||||
|---|---|---|---|---|---|---|---|
| 1 | Flange thickness | 1/2 of plate thickness (reference value) | ![]() |
||||
| 2 | Flange height | Equal to plate thickness (reference value) | |||||
Countersunk Holes
| No. | Nominal Diameter | M3 | M4 | M5 | M6 | M8 | M10 | M12 | M14 | M16 | Example | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | Countersink Diameter (D) | Standard Dimensions | 6.3 | 8.3 | 10.4 | 12.5 | 16.5 | 20.0 | 24.5 | 28.5 | 32.5 | ![]() |
| Maximum | 6.9 | 9.6 | 11.1 | 13.3 | 17.8 | 22.4 | 26.5 | 30.5 | 34.5 | |||
| 2 | Pilot Hole Diameter (d) | Standard Dimensions | 3.4 | 4.3 | 5.3 | 6.5 | 8.5 | 10.5 | 12.5 | 14.5 | 16.5 | |
| Maximum | 4.7 | 7.0 | 8.4 | 9.9 | 13.8 | 14.2 | 14.5 | 16.5 | 18.5 | |||
| 3 | Countersink Height (t) | Reference Dimensions | 1.5~1.6 | 2.0~2.3 | 2.5~2.7 | 2.2~2.9 | 3.2~3.8 | 4.9~5.1 | 6.0 | 7.0 | 8.0 | |
*Will be manufactured so that the head section does not protrude when using hex-socket countersunk bolts (JIS-B1194).
Press-fit nut
| No. | Nominal diameter | M3 | M4 | M5 | M6 | M8 | M10 | M12 | Example |
|---|---|---|---|---|---|---|---|---|---|
| 1 | Width of two face | 5.5 | 7.0 | 8.0 | 10.0 | 13.0 | 15.0 | 17.0 |
|
| 2 | Hight of nut | 2.1 | 2.3 | 3.1 | 4.1 | 4.6 | 6.1 | 7.1 |
- *The values of press-fit nut are for reference only.
- *The mounting angle (angle between one corner of the nut and the edge) of the nut (press-fit) is optional.
Weld (spot) nut
| No. | Nominal diameter | M4 | M5 | M6 | M8 | M10 | M12 | Example |
|---|---|---|---|---|---|---|---|---|
| 1 | Width of two face | 11.0 | 11.0 | 13.0 | 15.0 | 17.0 | 19.0 |
|
| 2 | Hight of nut | 4.2 | 4.2 | 5.2 | 6.7 | 8.2 | 9.8 |
- *The values of weld (spot) nut are for reference only.
- Nuts will be used equivalent to the values in the table above.
- For weld (spot) nut, nuts with strength category 5 in accordance with JIS B1196:2010 are used.
- *The mounting angle (angle between one corner of the nut and the edge) of the nut (spot weld) is optional.



