- HELP
- Technical Information
- Sheet Metal Parts
- Design Guidelines
- About Threaded Insert Specifications
About Threaded Insert Specifications
This section describes the specifications of threaded inserts.
On meviy, you can specify threaded inserts by changing the hole information. The modeling method is the same as for taps.(Tapped Hole Identification and Selectable Sizes)
* The insert material is EN 1.4301 equiv.
The insert material:
EN 1.4301 equiv.
Threaded Insert
Threaded Insert nominal diameter and nominal length (D)
There are three types of nominal length (D) for each nominal diameter: “1D”, “1.5D” and “2D”.
| Material | Thickness | Nominal length | Nominal diameter | ||||
|---|---|---|---|---|---|---|---|
| M3 | M4 | M5 | M6 | M8 | |||
|
3.0 | ー | |||||
| 5.0 | 1D | 〇 | 〇 | ||||
| 1.5D | 〇 | ||||||
| 2D | |||||||
| 8.0 | 1D | 〇 | 〇 | 〇 | 〇 | ||
| 1.5D | 〇 | 〇 | 〇 | ||||
| 2D | 〇 | ||||||
| 10.0 | 1D | 〇 | 〇 | 〇 | 〇 | ||
| 1.5D | 〇 | 〇 | 〇 | ||||
| 2D | 〇 | ||||||
Insert quantity that can be automatically quoted per model
The maximum number of threaded inserts that can be automatically quoted per model is 50. For more than 50, please request a manual quotation.
Days to Ship for Threaded Inserts
- Days to Ship will be added according to the number of inserts per model.
- * There are no additional shipping days for Economy Shipping.
| Material:Clear Resin | Grade | Color | Thickness | Number of inserts per model | ||
|---|---|---|---|---|---|---|
| Standard Shipping | Economy Shipping | |||||
| Quantity: 1~20 pcs | Quantity: 21~50 pcs | Quantity: ~50 pcs | ||||
|
Standard | transparent | 3.0 5.0 8.0 | +2 days | +3 days | No additional shipping days |
| smoky brown | 3.0 5.0 | |||||
| Antistatic | transparent | 3.0 5.0 | ||||
| smoky brown | ||||||
| Acrylic | Standard | transparent | 3.0 5.0 8.0 10.0 | +2 days | +3 days | |
| smoky brown | 3.0 5.0 | |||||
| Antistatic | transparent | 3.0 5.0 | ||||
| smoky brown | ||||||
| Polycarbonate | Standard | transparent | 3.0 5.0 | +2 days | +3 days | |
| smoky brown | ||||||
| Antistatic | transparent | |||||
| smoky brown | ||||||
|
Standard | transparent | 3.0 5.0 | +2 days | +3 days | |
| smoky brown | ||||||
| Antistatic | transparent | |||||
| smoky brown | ||||||