- HELP
- Technical Information
- [FA Mechanical Parts] Sheet Metal Parts
- Design Guidelines
- Range of Machining Limits
Range of Machining Limits
- Minimum distance between a hole and an edge or between two holes |
- Minimum diameter for through holes; Minimum width of rectangular/slotted holes |
- Minimum size of cutout shape |
- Minimum Slit Width (when the part is unfolded). |
- Minimum bending height |
- The minimum bending height |
- Width specification range for bending |
- Minimum Distance Between a Hole and Bend |
- Slit on the bending line (except for acute angle bending shapes with an internal angle of less than 90°). |
- Minimum distance between nuts |
- Minimum distance between nut and hole |
- Minimum distance between nut and edge of the material |
- Maximum distance between nut and edge of the material |
- Minimum distance between engravings, between edge or hole |
- Minimum distance between engraving and nut |
- Minimum distance between engraving and bending |
- Minimum Angle for Acute Angle Bending |
- Minimum radius of rectangular holes |
- The limits for machining and the size ranges are defined for each standard part. Make sure that any models you create fall within the standard range.
- *Values may differ from those listed depending on surface treatment, shape, and processing conditions.
Minimum Distance Between a Hole and an Edge or Between Two Holes
Machining Limits, Size Range | Example | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Minimum Diameter for Through Holes Minimum Width of Rectangular/Slotted Holes
Machining Limits, Size Range | Example | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Minimum Size of Cutout Shape
Machining Limits, Size Range | Example | ||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Minimum Slit Width (when the part is unfolded).
Machining Limits, Size Range | Example | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Minimum Bending Height : Normal Bending
Machining Limits, Size Range | Example | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Minimum Bending Height : R-bend shape
Machining Limits, Size Range | Example | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
The minimum bending height
Machining Limits, Size Range | Example | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Width Specification Range for Bending
Machining Limits, Size Range | Example | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Minimum Distance Between a Hole and Bend : Normal Bending
Machining Limits, Size Range | Example | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
If there are internal angles of less than 90°, machining may not be possible even within the safe value range. If this is the case, meviy Support will contact you. |
Minimum Distance Between a Hole and Bend : R-bend shape
Machining Limits, Size Range | Example | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Slit on the bending line (except for acute angle bending shapes with an internal angle of less than 90°).
Machining Limits, Size Range | Example | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
*Reference) Comparative example of machining limits of hole positions with or without openings
Comparison Example of Representative Materials | Image/Prerequisites | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Minimum distance between nuts
Machining Limits, Size Range | Example | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Minimum distance between nut and hole
Machining Limits, Size Range | Example | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Minimum distance between nut and edge of the material
Machining Limits, Size Range | Example | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Maximum distance between nut and edge of the material
Machining Limits, Size Range | Example | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
*The maximum distance would be 500 when R bending is included |
|
Minimum distance between engravings, between edge or hole
Machining Limits, Size Range | Example | ||||||
---|---|---|---|---|---|---|---|
Plate Thickness | Minimum distance between edge | Through Hole・Tapped Hole・Countersunk Holes・Slotted/Rectangular hole | Burring Tap Hole | ||||
|
|
Limit a | Guaranteed value b | Limit b | Guaranteed value c | Limit c | |
0.8 | 0.8 | 2.0 | 4.0 | 2.0 | 5.0 | 3.0 |
|
1.0 | 1.0 | ||||||
1.2 | 1.2 | ||||||
– | 1.5 | ||||||
1.6 | – | ||||||
2.0 | 2.0 | – | – | ||||
2.3 | – | ||||||
– | 2.5 | ||||||
– | 3.0 | ||||||
3.2 | – | ||||||
– | 4.0 | ||||||
4.5 | – | ||||||
– | 5.0 | ||||||
6.0 | 6.0 | ||||||
9.0 | 9.0 | ||||||
10.0 | 10.0 | ||||||
12.0 | 12.0 | ||||||
16.0 | – |
Minimum distance between engraving and nut
Nut (Press-fit) | material properties | Example | ||||
---|---|---|---|---|---|---|
|
|
|||||
Guaranteed value a | Limit a | Guaranteed value a | Limit a |
|
||
Nominal diameter | M3 | 6.5 | 4.5 | 8.7 | 6.7 | |
M4 | 7.5 | 5.5 | 9.6 | 7.6 | ||
M5 | 8.5 | 6.5 | 10.2 | 8.2 | ||
M6 | 10.0 | 8.0 | 11.3 | 9.3 | ||
M8 | 12.0 | 10.0 | 13.1 | 11.1 | ||
Nut (spot welding) | material properties | |||||
|
|
|||||
Guaranteed value a | Limit a | Guaranteed value a | Limit a | |||
Nominal diameter | M4 | 9.5 | 7.5 | 9.9 | 7.9 | |
M5 | 9.5 | 7.5 | 9.9 | 7.9 | ||
M6 | 11.0 | 9.0 | 11.1 | 9.1 | ||
M8 | 12.4 | 10.4 | 12.7 | 10.7 | ||
M10 | 14.5 | 12.5 | 14.9 | 12.9 | ||
M11 | 16.5 | 14.5 | 17.0 | 15.0 |
Minimum distance between engraving and bending
Machining Limits | Example | |||
---|---|---|---|---|
material properties | Plate Thickness | Guaranteed value h | Limit h | |
|
0.8 | 6.2 | 4.2 |
|
1.0 | 6.3 | 4.3 | ||
1.2 | 7.5 | 5.5 | ||
1.6 | 8.8 | 6.8 | ||
2.0 | 10.2 | 8.2 | ||
2.3 | 11.4 | 9.4 | ||
3.2 | 15.3 | 13.3 | ||
4.5 | 19.4 | 17.4 | ||
6.0 | 25.5 | 23.5 | ||
9.0 | 41.0 | 39.0 | ||
10.0 | 48.5 | 46.5 | ||
12.0 | 64.0 | 62.0 | ||
16.0 | 90.5 | 88.5 | ||
|
0.8 | 6.2 | 4.2 | |
1.0 | 6.3 | 4.3 | ||
1.2 | 6.5 | 4.5 | ||
1.5 | 8.0 | 6.0 | ||
2.0 | 9.1 | 7.1 | ||
2.5 | 13.3 | 11.3 | ||
3.0 | 13.5 | 11.5 | ||
4.0 | 19.2 | 17.2 | ||
5.0 | 25.5 | 23.5 | ||
6.0 | 27.0 | 25.0 | ||
9.0 | 41.0 | 39.0 | ||
10.0 | 48.5 | 46.5 | ||
12.0 | 64.0 | 62.0 |
Minimum Angle for Acute Angle Bending
Machining Limits, Size Range | Example | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Minimum Radius of Rectangular Holes
Machining Limits, Size Range | Example |
---|---|
|