Steel |
- EN 1.0038 equiv.
- EN 1.0038 equiv.(flat bar)
- EN 1.0038 equiv.(annealed material)
- EN 1.1191 equiv.(flat bar)
- EN 1.1206 equiv.
- EN 1.1206 equiv.(Reference Hardness: 20-27HRC)
- EN 1.7220 equiv.(26 to 32HRC)
|
No treatment |
– |
Black oxide |
– |
Electroless nickel plating |
– |
Hard chrome plating(Flash Plating) |
Required |
Trivalent chromate (Clear) |
Required |
Trivalent chromate (Black) |
Required |
LTBC- Surface Treatment |
– |
Phosphating (Manganese) |
– |
Pre-Hardened Steel |
NAK55 equiv. |
No treatment |
– |
Aluminum |
- EN AW – 2017 equiv.
- EN AW – 5052 equiv.
- EN AW – 6061 equiv.
- EN AW – 6063 equiv.(flat bar)
- EN AW – 7075 equiv.
|
No treatment |
– |
Clear anodize |
Required* |
Black anodize |
Required* |
Black anodize (Matte) |
Required* |
Hard Anodize (Clear) |
Required* |
Red anodize |
Required* |
Gold anodize |
Required* |
SUS |
- EN 1.4305 equiv.
- EN 1.4305 equiv. (annealed material)
- EN 1.4301 equiv.
- EN 1.4301 equiv. (annealed material)
- EN 1.4301 equiv.(flat bar)
- EN 1.4401 equiv.
- EN 1.4016 equiv.
|
No treatment |
– |
– |
Resin |
POM (Acetal, Standard, white) |
No treatment |
- |
POM (Acetal, Standard, black) |
- |
MC Nylon (Standard, blue) |
- |
MC Nylon (Standard, ivory) |
- |
MC Nylon (Weather resistance, black ash) |
- |
MC Nylon (Conductivity, black) |
- |
Bakelite (Paper, natural color) |
- |
Bakelite (Paper, black) |
- |
Bakelite (Cloth, natural color) |
- |
Fluorine (PTFE, Standard, white) |
- |
UHMWPE (Standard, white) |
- |
UHMWPE (Conductivity, black) |
- |
ABS (Standard, natural color) |
- |
PEEK (Standard, grey-brown) |
- |
PP(Standard, white) |
- |
PPS (Standard, natural color) |
- |
PET (Glass filled, brown) |
- |