Range of Machining Limits

    The limits for machining and the size ranges are defined for each standard part. Make sure that any models you create fall within the standard range.
  • *Values may differ from those listed depending on surface treatment, shape, and processing conditions.

Minimum Distance Between a Hole and an Edge or Between Two Holes

Machining Limits, Size Range

Plate Thickness Limita Limitb Limitc
  • EN 1.0330 equiv.
  • EN 1.0320 equiv. (hot coiled)
  • EN 1.0038 equiv.
  • EN 1.0330 equiv. (Electrolytic Zinc Plating)
  • EN 1.4301 equiv.(No.1)
  • EN 1.4301 equiv.(2B)
  • EN 1.4301 equiv. (single-sided #400-grit polished)
  • EN 1.4301 equiv.(single-sided hairline finish)
  • EN 1.4016 equiv.(2B)
  • EN AW−5052 equiv.
  • EN AW-5052 equiv. (pre-finished anodized plate (clear))
  • EN AW-5052 equiv. (pre-finished anodized plate (black))
0.8 0.8 0.8 0.5 11.5 3.0
1.0 1.0 1.0
1.2 1.2 1.2 0.6
1.5 1.5 0.7
1.6 1.6 0.8
2.0 2.0 2.0 1.0
2.3
2.5 2.5 1.2
3.0 3.0 1.5
3.2
4.0 4.0 2.0
4.5 2.2
5.0 5.0 2.5
6.0 6.0 6.0 3.0
9.0 9.0 4.0
10.0 10.0 5.0
12.0 12.0 6.0
16.0 8.0
Plate Thickness Limita Limitb Limitc
  • EN 1.0330 equiv. (for Shims)
0.1 1.0
0.2
0.3
0.5
Plate Thickness Limita Limitb Limitc
  • EN 1.4301 equiv. (H) (for Shims)
0.05 0.5
0.1
0.2
0.3
0.5
0.8 0.8
1.0 1.0
Plate Thickness Limita Limitb Limitc
  • Perforated Metal —60° staggered round hole type—
0.8 10.0
1.0
1.5
Plate Thickness Limita Limitb Limitc
PET Acrylic Polycarbonate PVC
3.0 3.0 3.0 3.0 2.0
5.0 5.0 5.0 5.0
Plate Thickness Limita Limitb Limitc
Aluminum composite sheet (core material: foam polyethylene resin)
3.0 2.0

Example

  • *The distance between a tapped hole and the edge or between tapped holes is determined by the minimum distance from the outermost diameter of the tapped hole.
  • *The distance between friction drilled/tapped holes is determined from the minimum distance from the center of the hole.
  • *The distance between a countersunk hole and the edge or between countersunk holes is determined by the minimum distance from the outermost diameter of the counterbored part.

Minimum Diameter for Through Holes
Minimum Width of Rectangular/Slotted Holes/Other Holes

Machining Limits, Size Range

Plate Thickness Limit d Limit w1 Limit w2
  • EN 1.0330 equiv. EN 1.0320 equiv. (hot coiled)
  • EN 1.0038 equiv.
  • EN 1.0330 equiv. (Electrolytic Zinc Plating)
  • EN 1.4301 equiv.(No.1)
  • EN 1.4301 equiv.(2B)
  • EN 1.4016 equiv.(2B)
  • EN AW−5052 equiv.
  • EN AW-5052 equiv. (pre-finished anodized plate (clear))
  • EN AW-5052 equiv. (pre-finished anodized plate (black))
Perforated Metal —60° staggered round hole type—
0.8 0.8 0.8 0.8 0.4 0.8 0.8
1.0 1.0 1.0 1.0 0.5 1.0 1.0
1.2 1.2 1.2 0.6 1.2 1.2
1.5 1.5 1.5 0.7 1.5 1.5
1.6 1.6 0.8 1.6 1.6
2.0 2.0 2.0 1.0 2.0 2.0
2.3 1.1 2.3 2.3
2.5 2.5 1.2 2.5 2.5
3.0 3.0 1.5 3.0 3.0
3.2 1.6 3.0 3.0
4.0 4.0 2.0 3.0 3.0
4.5 2.2 4.0 4.0
5.0 5.0 2.5
6.0 3.0
6.0 6.0 6.0 6.0
9.0 9.0 4.5
10.0 10.0 5.0
12.0 12.0 6.0 8.0 8.0
16.0 8.0 10.0 10.0
Plate Thickness Limit d Limit w1 Limit w2
  • EN 1.4301 equiv. (single-sided #400-grit polished)
  • EN 1.4301 equiv.(single-sided hairline finish)
0.8 1.6 3.0 3.0
1.0 1.6
1.2 2.0
1.5 2.5
2.0 4.0 4.5 4.5
3.0 4.5
Plate Thickness Limit d Limit w1 Limit w2
EN 1.0330 equiv. (for Shims) EN 1.4301 equiv.(H) (for Shims)
0.05 0.3 0.5 0.5
0.1 0.1
0.2 0.2
0.3 0.3
0.5 0.5
0.8 1.0 0.8 0.8
1.0 1.0 1.0 1.0
Plate Thickness Limit d Limit w1 Limit w2
PET Acrylic Polycarbonate PVC
3.0 3.0 3.0 3.0 1.5 3.0 7.0
5.0 5.0 5.0 5.0
Plate Thickness Limit d Limit w1 Limit w2
Aluminum composite sheet (core material: foam polyethylene resin)
3.0 2.0 3.0 7.0

Example

Minimum Size of Cutout Shape

Machining Limits, Size Range

Material Plate Thickness Minimum Value Limit Value
Cutout Width/Depth A
EN 1.0330 equiv. (for shims) 0.1 0.5 0.3
0.2
0.3
0.5 0.8 0.4
EN 1.4301 equiv.(H) (for shims) 0.05 0.5 0.3
0.1
0.2
0.3
0.5 0.8 0.4
0.8 1.2 0.5
1.0 1.5
PET 3.0 7.0
5.0
Acrylic 3.0
5.0
Polycarbonate 3.0
5.0
PVC 3.0
5.0
Aluminum composite sheet (core material: foam polyethylene resin) 3.0 7.0

Example

Minimum Slit Width (when the part is unfolded).

Machining Limits, Size Range

Plate Thickness Minimum Slit Width (when the part is unfolded).
  • EN 1.0330 equiv.
  • EN 1.0320 equiv. (hot coiled)
  • EN 1.0038 equiv.
  • EN 1.0330 equiv. (Electrolytic Zinc Plating)
  • EN 1.4301 equiv.(2B)
  • EN 1.4301 equiv. (single-sided #400-grit polished)
  • EN 1.4301 equiv.(single-sided hairline finish)
  • EN 1.4016 equiv.(2B)
  • EN AW−5052 equiv.
  • EN AW-5052 equiv. (pre-finished anodized plate (clear))
  • EN AW-5052 equiv. (pre-finished anodized plate (black))
  • Perforated Metal
  • —60° staggered round hole type—
Guaranteed Width a Limit a
0.8 0.8 0.8 0.8 0.8 0.5
1.0 1.0 1.0 1.0 1.0 0.5
1.2 1.2 1.2 1.2 0.5
1.5 1.5 1.5 1.5 0.5
1.6 1.6 1.6 0.5
2.0 2.0 2.0 2.0 0.5
2.3 2.3 0.8
2.5 2.5 2.5 0.8
3.0 3.0 3.0 1.5
3.2 3.2 1.6
4.0 4.0 4.0 2.0
4.5 4.5 2.3
5.0 5.0 5.0 2.5
6.0 6.0 6.0 6.0 3.0
9.0 9.0 9.0 4.5
10.0 10.0 10.0 5.0
12.0 12.0 12.0 6.0
16.0 16.0 8.0

Example

Folded Part View
Unfolded Part View
Detailed Slit View

Minimum Bending Height : Normal Bending

Machining Limits, Size Range

Example

Minimum Bending Height : R-bend shape

Machining Limits, Size Range

Example

The minimum bending height

Machining Limits, Size Range

Material Plate Thickness Surface Treatment
None
  • Paint
  • Electroless Nickel Plating
  • Black oxide
  • Trivalent Chromate (Clear)
  • Trivalent Chromate (Black)
  • Electrolytic Galvanized
  • Hot Galvanaized
Limit a
  • EN 1.0330 equiv./EN 1.0320 equiv. (hot coiled)
  • EN 1.0038 equiv.
  • EN 1.0330 equiv. (Electrolytic Zinc Plating)
  • EN 1.0330 equiv.
0.8 8.2 6.8 7.1
1.0 8.5 6.8 7.5
1.2 9.9 9.0 8.4
1.6 11.6 9.5 9.2
2.0 13.1 13.5 11.0
2.3 13.7 14.0 11.6
3.2 19.4 22.0 15.4
4.5 28.0 28.0 20.0
6.0 37.3 32.0 30.0
9.0 56.8 57.0
10.0 75.1
12.0 91.0
16.0 158.0
Material Plate Thickness Finishing Method
  • 2B
  • Single-Sided #400-Grit Polished
  • Single-sided hairline finish
  • No.1
Limit a
  • EN 1.4301 equiv.
  • EN 1.4016 equiv.
0.8 6.9
1.0 7.4
1.2 7.9
1.5 9.7
2.0 12.6
2.5 17.6
3.0 18.6
4.0 26.6
5.0 33.8
6.0 36.4
9.0 56.8
10.0 75.1
12.0 91.0
Material Plate Thickness Surface Treatment
None
  • Clear Anodized
  • Black Anodized
  • Black Anodized (matte)
  • (Outer Diameter ≤ 300 mm)
  • Clear Anodized
  • Black Anodized
  • Black Anodized (matte)
  • (Outer Diameter > 300 mm)
Limit a
  • EN AW−5052 equiv.
  • EN AW-5052 equiv. (pre-finished anodized plate (clear))
  • EN AW-5052 equiv. (pre-finished anodized plate (black))
0.8 6.8 7.1
1.0 6.8 7.5
1.2 9.0 9.0
1.5 9.5 9.0
1.6 9.5 9.5
2.0 13.5 11.0
2.5 15.5 15.5
3.0 22.0 15.0
4.0 28.0 19.0
5.0 44.0 28.0
6.0 48.0 48.0
Material Plate Thickness Limit a
Perforated Metal —60° staggered round hole type— 0.8 6.8
1.0 6.8
1.5 9.5

Example

Width specification range for bending

Machining Limits, Size Range

Plate Thickness Dimensional Range w
  • EN 1.0330 equiv.
  • EN 1.0320 equiv. (hot coiled)
  • EN 1.0038 equiv.
  • EN 1.0330 equiv. (Electrolytic Zinc Plating)
  • EN 1.4301 equiv.(No.1)
  • EN 1.4301 equiv.(2B)
  • EN 1.4301 equiv. (single-sided #400-grit polished)
  • EN 1.4301 equiv.(single-sided hairline finish)
  • EN 1.4016 equiv.(2B)
  • EN AW−5052 equiv.
  • EN AW-5052 equiv. (pre-finished anodized plate (clear))
  • EN AW-5052 equiv. (pre-finished anodized plate (black))
0.8 0.8 0.8 5~1200
1.0 1.0 1.0
1.2 1.2 1.2
1.5 1.5
1.6 1.6
2.0 2.0 2.0
2.3 10~1200
2.5 2.5
3.0 3.0
3.2
4.0 4.0
4.5
5.0 5.0
6.0
6.0 6.0 10~800
9.0 10~835
9.0 10~550
10.0 20~835
10.0 20~550
12.0 20~750
12.0 20~500
16.0
Plate Thickness Dimensional Range w
Perforated Metal —60° staggered round hole type—
0.8 30–900
1.0
1.5

Example

Minimum Distance Between a Hole and Bend : Normal Bending

Machining Limits, Size Range

  • *1 The hole may be deformed if it is below the minimum value.

    The dimensions are therefore inaccurate, but will be processed as they are.

  • *2 If the distance is under the minimum value, re-tapping will be necessary and the fit may be affected.

Example

When a through hole, slotted hole, rectangular hole or tapped hole
When a friction drilled or countersunk hole
If there are internal angles of less than 90°, machining may not be possible even within the safe value range. If this is the case, meviy Support will contact you.

Minimum Distance Between a Hole and Bend : R-bend shape

Machining Limits, Size Range

  • *1 The hole may be deformed if it is below the minimum value.

    The dimensions are therefore inaccurate, but will be processed as they are.

  • *2 If the distance is under the minimum value, re-tapping will be necessary and the fit may be affected.

Example

Through/slot/rectangular/tapped holes
Burring tap/countersunk holes

Slit on the bending line (except for acute angle bending shapes with an internal angle of less than 90°).

Machining Limits, Size Range

Plate Thickness Minimuma *1 Minimumb *2 Limitc
    • EN 1.0330 equiv. EN 1.0320 equiv. (hot coiled)
EN 1.0038 equiv. EN 1.0330 equiv. (Electrolytic Zinc Plating)
  • EN 1.4301 equiv.(No.1)
  • EN 1.4301 equiv.(2B)
  • EN 1.4301 equiv. (single-sided #400-grit polished)
  • EN 1.4301 equiv.(single-sided hairline finish)
  • EN 1.4016 equiv.(2B)
  • EN AW−5052 equiv.
  • EN AW-5052 equiv. (pre-finished anodized plate (clear))
  • EN AW-5052 equiv. (pre-finished anodized plate (black))
0.8 0.8 0.8 1.2 0.5
1.0 1.0 1.0 1.5
1.2 1.2 1.2 1.8 0.6
1.5 1.5 2.3 0.7
1.6 1.6 *4 1.6 2.4 0.8
2.0 2.0 2.0 3.0 1.0
2.3 2.3 3.5
2.5 2.5 3.8 1.2
3.0 3.0 4.5 1.5
3.2 3.2 4.8
4.0 4.0 6.0 2.0
4.5 4.5 6.7 2.2
5.0 5.0 7.5 2.5
6.0 6.0 6.0 9.0 3.0
9.0 9.0 13.5 4.0
10.0 10.0 10.0 15.0 5.0
12.0 12.0 12.0 18.0 6.0
16.0 16.0 24.0 8.0
  • *1 When a is not secured by the slit’s horizontal width, or when there is an acute angle bend, we can still provide an estimate, but instead of the limit value c, the aforementioned “Minimum distance between the hole and the bend” will be the limit value for the hole position.
  • *2 If the slit’s height is smaller than b or the outside R (fillet size) of the bend, automatic quotation is not possible.
  • *3 The limit value c is uniformly 3.0 mm only when the nearby hole in the right figure is a burring tap.
  • *4 Only for EN AW−5052 equiv.

Example

*Reference) Comparative example of machining limits of hole positions with or without openings

Comparison Example of Representative Materials
Material Plate Thickness No Opening (See: Minimum Distance Between a Hole and Bend h1 With Opening (Minimum Distance Between Nearest Hole and Bend) h2
  • Through Hole
  • Slotted / Rectangular Hole
  • Countersunk Holes
Tapped Hole
  • Through Hole
  • Slotted / Rectangular Hole
  • Countersunk Holes
  • Tapped Hole
Minimum a Limit a Minimum a Limit a Minimum a
  • EN 1.0330 equiv.
  • EN 1.0320 equiv. (hot coiled)
  • EN 1.0330 equiv. (Electrolytic Zinc Plating)
  • EN 1.0038 equiv.
0.8 4.2 1.6 1.7
1.0 4.3 2.1 4.8 2.1 2.0
1.2 5.5 2.5 6.0 2.5 2.4
1.6 6.8 3.3 7.3 3.3 3.2
2.0 8.0 4.1 8.7 4.1 4.0
2.3 9.3 4.7 9.9 4.7 4.5
3.2 13.3 6.6 13.8 6.6 6.3
4.5 17.4 9.2 18.4 9.2 8.9
6.0 23.5 12.3 24.5 12.3 12.0
9.0 33.5 18.5 34.5 18.5 17.5
10.0 48.5 20.5 47.5 20.5 20.0
12.0 62.0 24.6 63.0 24.6 24.0
16.0 88.5 32.8 89.5 32.8 32.0
Material Plate Thickness No Opening (See: Minimum Distance Between a Hole and Bend h1 With Opening (Minimum Distance Between Nearest Hole and Bend) h2
  • Through Hole
  • Slotted / Rectangular Hole
  • Countersunk Holes
Tapped Hole
  • Through Hole
  • Slotted / Rectangular Hole
  • Countersunk Holes
  • Tapped Hole
Minimum a Limit a Minimum a Limit a Minimum a
  • EN 1.4301 equiv.(No.1)
  • EN 1.4301 equiv.(2B)
  • Other stainless steel materials
0.8 4.2 1.6 1.7
1.0 4.3 2.1 5.3 2.1 2.0
1.2 4.5 2.5 5.5 2.5 2.4
1.5 6.0 3.1 7.0 3.1 3.0
2.0 7.1 4.1 8.1 4.1 4.0
2.5 11.3 5.1 12.3 5.1 5.0
3.0 11.5 6.2 12.5 6.2 6.0
4.0 17.2 8.2 18.2 8.2 8.0
5.0 23.5 10.3 24.5 10.3 10.0
6.0 25.0 12.3 26.0 12.3 12.0
9.0 39.0 18.5 40.0 18.5 17.5
10.0 46.5 20.5 47.5 20.5 20.0
12.0 62.0 24.6 63.0 24.6 24.0
Material Plate Thickness No Opening (See: Minimum Distance Between a Hole and Bend h1 With Opening (Minimum Distance Between Nearest Hole and Bend) h2
  • Through Hole
  • Slotted / Rectangular Hole
  • Countersunk Holes
Tapped Hole
  • Through Hole
  • Slotted / Rectangular Hole
  • Countersunk Holes
  • Tapped Hole
Minimum a Limit a Minimum a Limit a Minimum a
  • EN AW−5052 equiv.
  • EN AW-5052 equiv. (pre-finished anodized plate (clear))
  • EN AW-5052 equiv. (pre-finished anodized plate (black))
0.8 4.2 1.6 1.7
1.0 4.3 2.1 5.2 2.1 2.0
1.2 5.5 2.5 5.5 2.5 2.4
1.5 6.0 3.1 7.0 3.1 3.0
1.6 6.0 3.3 7.0 3.3 3.2
2.0 8.2 4.1 8.2 4.1 4.0
2.5 10.0 5.1 11.0 5.1 5.0
3.0 13.3 6.2 13.3 6.2 6.0
4.0 17.2 8.2 18.2 8.2 8.0
5.0 27.0 10.3 27.0 10.3 10.0
6.0 28.0 12.3 28.0 12.3 12.0

Image/Prerequisites

  • These comparative examples are a selection of representative materials and hole types. It is also effective with other materials and hole types that are not listed.
  • Comparison of the outer radius of a bend (fillet size) and the height of the opening on the bend line when modeling to the minimum value “b.” · If the height of the opening is modeled to greater than “b,” the h2value will differ.

Minimum distance between nuts

Machining Limits, Size Range

Press-fit nut material
  • EN 1.0330 equiv.
  • EN 1.0320 equiv. (hot coiled)
  • EN1.0330 equiv. (Electrolytic Zinc Plating)
  • EN 1.4301 equiv. (2B)
  • EN 1.4301 equiv. (Single-Sided #400-Grit Polished)
  • EN 1.4301 equiv. (Single-sided hairline finish)
  • EN 1.4016 equiv.
  • EN AW−5052 equiv.
  • EN AW-5052 equiv. (pre-finished anodized plate (clear))
  • EN AW-5052 equiv. (pre-finished anodized plate (black))
Nominal diameter M3 14 15.5 14
M4 15 17 15
M5 15 18 15
M6 17 20 17
M8 19 23 19
Weld (spot) nut material
  • EN 1.0330 equiv.
  • EN 1.0320 equiv. (hot coiled)
  • EN1.0330 equiv. (Electrolytic Zinc Plating)
  • EN 1.4301 equiv. (2B)
  • EN 1.4301 equiv. (Single-Sided #400-Grit Polished)
  • EN 1.4301 equiv. (Single-sided hairline finish)
  • EN 1.4016 equiv.
Nominal diameter M4 21 21
M5 21 21
M6 23 23
M8 25 25
M10 28 27
M12 30 29

Example

*If multiple sizes of nuts are mounted, the distance will be decided by the minimum value of the larger nut.

Minimum distance between nut and hole

Machining Limits, Size Range

Press-fit nut material
  • EN 1.0330 equiv.
  • EN 1.0320 equiv. (hot coiled)
  • EN1.0330 equiv. (Electrolytic Zinc Plating)
  • EN 1.4301 equiv. (2B)
  • EN 1.4301 equiv. (Single-Sided #400-Grit Polished)
  • EN 1.4301 equiv. (Single-sided hairline finish)
  • EN 1.4016 equiv.
  • EN AW−5052 equiv.
  • EN AW-5052 equiv. (pre-finished anodized plate (clear))
  • EN AW-5052 equiv. (pre-finished anodized plate (black))
Nominal diameter M3 11.2 12.8 11.2
M4 14.4 13.5 12.1
M5 14.4 14 12.7
M6 15.6 15 13.8
M8 17 16.5 15.6
Weld (spot) nut material
  • EN 1.0330 equiv.
  • EN 1.0320 equiv. (hot coiled)
  • EN1.0330 equiv. (Electrolytic Zinc Plating)
  • EN 1.4301 equiv. (2B)
  • EN 1.4301 equiv. (Single-Sided #400-Grit Polished)
  • EN 1.4301 equiv. (Single-sided hairline finish)
  • EN 1.4016 equiv.
Nominal diameter M4 16 15.5
M5 16 15.5
M6 18 16.5
M8 21 17.5
M10 23 18.5
M12 25 19.5

Example

Minimum distance between nut and edge of the material

Machining Limits, Size Range

Press-fit nut material
  • EN 1.0330 equiv.
  • EN 1.0320 equiv. (hot coiled)
  • EN1.0330 equiv. (Electrolytic Zinc Plating)
  • EN 1.4301 equiv. (2B)
  • EN 1.4301 equiv. (Single-Sided #400-Grit Polished)
  • EN 1.4301 equiv. (Single-sided hairline finish)
  • EN 1.4016 equiv.
  • EN AW−5052 equiv.
  • EN AW-5052 equiv. (pre-finished anodized plate (clear))
  • EN AW-5052 equiv. (pre-finished anodized plate (black))
Nominal diameter M3 4.5 6.7 4.5
M4 5.5 7.6 5.5
M5 6.5 8.2 6.5
M6 8 9.3 8
M8 10 11.1 10
Weld (spot) nut material
  • EN 1.0330 equiv.
  • EN 1.0320 equiv. (hot coiled)
  • EN1.0330 equiv. (Electrolytic Zinc Plating)
  • EN 1.4301 equiv. (2B)
  • EN 1.4301 equiv. (Single-Sided #400-Grit Polished)
  • EN 1.4301 equiv. (Single-sided hairline finish)
  • EN 1.4016 equiv.
Nominal diameter M4 7.5 7.9
M5 7.5 7.9
M6 9 9.1
M8 10.4 10.7
M10 12.5 12.9
M12 14.5 15

Example

Maximum distance between nut and edge of the material

Machining Limits, Size Range

Maximum distance material
  • EN 1.0330 equiv.
  • EN 1.0320 equiv. (hot coiled)
  • EN1.0330 equiv. (Electrolytic Zinc Plating)
  • EN 1.4301 equiv. (2B)
  • EN 1.4301 equiv. (Single-Sided #400-Grit Polished)
  • EN 1.4301 equiv. (Single-sided hairline finish)
  • EN 1.4016 equiv.
  • EN AW−5052 equiv.
  • EN AW-5052 equiv. (pre-finished anodized plate (clear))
  • EN AW-5052 equiv. (pre-finished anodized plate (black))
Press-fit nut(coarse)
450
290
450
Weld nut(coarse)
500
930 *
500

*The maximum distance would be 500 when R bending is included

Example

*With the plate developed into a flat plate, measure the distance between any material edge and the center of the nut, and use the smallest value to judge it can produce or not.

Minimum distance between engravings, between edge or hole

Machining Limits, Size Range

Plate Thickness Minimum distance between edge Through Hole・Tapped Hole・Countersunk Holes・Slotted/Rectangular hole Burring Tap Hole
  • EN 1.0330 equiv.
  • EN 1.0320 equiv. (hot coiled)
  • EN 1.0038 equiv.
  • EN 1.4301 equiv.(No.1)
  • EN 1.4301 equiv.(2B)
  • EN 1.4016 equiv.(2B)
EN AW-5052 equiv. Limit a Guaranteed value b Limit b Guaranteed value c Limit c
0.8 0.8 0.8 2.0 4.0 2.0 5.0 3.0
1.0 1.0 1.0
1.2 1.2 1.2
1.5 1.5
1.6 1.6
2.0 2.0 2.0
2.3
2.5 2.5
3.0 3.0
3.2
4.0 4.0
4.5
5.0 5.0
6.0 6.0 6.0
9.0 9.0
10.0 10.0
12.0 12.0
16.0

Example

  • *The distances between holes and the etched letter are measured from the outer edge of the etched letter to the outermost diameter.
  • * As an exception of Friction drilled/tapped holes, the limit value of c is consistently set at 3.0 mm.
  • * If the distance is below the guaranteed limit, The etched text may be deformed.

Minimum distance between engraving and nut

Nut (Press-fit) material properties
  • EN 1.0330 equiv.
  • EN 1.0320 equiv. (hot coiled)
  • EN 1.4301 equiv.(2B)
  • EN 1.4016 equiv.(2B)
EN AW-5052 equiv.
Guaranteed value a Limit a Guaranteed value a Limit a Guaranteed value a Limit a
Nominal diameter M3 6.5 4.5 8.7 6.7 6.5 4.5
M4 7.5 5.5 9.6 7.6 7.5 5.5
M5 8.5 6.5 10.2 8.2 8.5 6.5
M6 10.0 8.0 11.3 9.3 10.0 8.0
M8 12.0 10.0 13.1 11.1 12.0 10.0
Nut (spot welding) material properties
  • EN 1.0330 equiv.
  • EN 1.0320 equiv. (hot coiled)
  • EN 1.4301 equiv.(2B)
  • EN 1.4016 equiv.(2B)
Guaranteed value a Limit a Guaranteed value a Limit a
Nominal diameter M4 9.5 7.5 9.9 7.9
M5 9.5 7.5 9.9 7.9
M6 11.0 9.0 11.1 9.1
M8 12.4 10.4 12.7 10.7
M10 14.5 12.5 14.9 12.9
M11 16.5 14.5 17.0 15.0

Example

  • *The minimum bending height for each material and thickness is applied to the guaranteed limit from the outer edge of the etched letter.
  • *If the distance is below the guaranteed limit, The etched text may be deformed.

Minimum distance between engraving and bending

Machining Limits

material properties Plate Thickness Guaranteed value h Limit h
  • EN 1.0330 equiv.
  • EN 1.0320 equiv. (hot coiled)
  • EN 1.0038 equiv.
0.8 6.2 4.2
1.0 6.3 4.3
1.2 7.5 5.5
1.6 8.8 6.8
2.0 10.2 8.2
2.3 11.4 9.4
3.2 15.3 13.3
4.5 19.4 17.4
6.0 25.5 23.5
9.0 41.0 39.0
10.0 48.5 46.5
12.0 64.0 62.0
16.0 90.5 88.5
  • EN 1.4301 equiv.(2B)
  • EN 1.4016 equiv.(2B)
  • EN 1.4301 equiv.(No.1)
0.8 6.2 4.2
1.0 6.3 4.3
1.2 6.5 4.5
1.5 8.0 6.0
2.0 9.1 7.1
2.5 13.3 11.3
3.0 13.5 11.5
4.0 19.2 17.2
5.0 25.5 23.5
6.0 27.0 25.0
9.0 41.0 39.0
10.0 48.5 46.5
12.0 64.0 62.0
EN AW-5052 equiv. 0.8 6.2 4.2
1.0 6.3 4.3
1.2 7.5 5.5
1.5 8.0 6.0
1.6 8.0 6.0
2.0 10.2 8.2
2.5 12.0 10.0
3.0 15.3 13.3
4.0 19.2 17.2
5.0 29.0 27.0
6.0 30.0 28.0

Example

  • *The minimum bending height for each material and thickness is applied to the guaranteed limit from the outer edge of the etched letter.
  • *If the distance is below the guaranteed limit, The etched text may be deformed.

Minimum Angle for Acute Angle Bending

Machining Limits, Size Range

  • The angle (θ) for acute angle bending must be 45° or more.
  • (However, when the plate thickness is 9 mm, the acute angle (θ) must be 88° or more.)
MaterialPlate ThicknessBend angle
EN 1.4301 equiv.(2B)6.0θ≥50°
  • EN AW−5052 equiv.
  • EN AW-5052 equiv. (pre-finished anodized plate (clear))
  • EN AW-5052 equiv. (pre-finished anodized plate (black))
2.5 3.0 4.0 5.0θ≥60°
6.0θ≥88°
EN 1.0330 equiv. EN 1.0320 equiv. (hot coiled)4.5 6.0
EN 1.0038 equiv.9.0 10.0 12.0
EN 1.0038 equiv.9.0 10.0 12.0 16.0

Example

Minimum Radius of Rectangular Holes

Machining Limits, Size Range

The radius (R) of the corners of a rectangular hole must be 0.5 mm or more.
(For clear resin/composite material, this must be 3 mm or more.)

Example

Recently viewed articles