Material, Surface Treatment

  • Materials and surface treatments supported by our Welded Sheet Metal service are as follows.
  • 〇: Automatic quotation possible, △: Automatic quotation not possible, but manual quotation by meviy Support is possible
  • *For details on welding types and finishing methods, please refer to “Instructions and Details for Welding Information“.
Material: Ferrous MetalsSurface TreatmentSheet Thickness*1Standard welding: Arc welding, Laser weldingSpot welding

Welding finish:

Burn Mark Removal Only

Welding finish

Grinder finishing
EN 1.0330 equiv.(EN 1.0320 equiv.(hot coiled))1.0 1.2 1.6 2.0 2.3 3.2 4.5 6.0

~3.2mm
Painting/Coating*2
Electroless Nickel Plating
Black Oxide
Trivalent Chromate(Clear)
Trivalent Chromate(Black)
EN 1.0038 equiv.9.0 10.0 12.0 16.0
Electroless Nickel Plating9.0
Black Oxide
Trivalent Chromate(Clear)
EN 1.0330 equiv.Electrolytic Zinc Plating*31.0 1.2 1.6 2.0 2.3 3.2
Material: Stainless SteelFinishing MethodPlate ThicknessStandard Welding: Arc Welding, Laser WeldingSpot welding

Welding finish:

Burn Mark Removal Only

Welding finish

Grinder finishing
EN 1.4301 equiv.No.19.0 10.0 12.0
2B1.0 1.2 1.5 2.0 2.5 3.0 4.0 5.0 6.0

~3.0mm
Single-Sided #400-Grit Polished*4*51.0 1.2 1.5 2.0 3.0
Single-sided hairline finish*4*5*6
EN 1.4016 equiv.2B1.0 1.2 1.5 2.0 3.0
Material: AluminiumSurface treatmentPlate ThicknessStandard Welding: Arc Welding, Laser WeldingSpot welding

Welding finish:

Burn Mark Removal Only

Welding finish

Grinder finishing
EN AW−5052 equiv.1.0 1.2 1.5 1.6 2.0 2.5 3.0 4.0 5.0 6.0

~2.5mm
Anodize (Clear)
Anodize (Black)
Black Anodize (Matt)*7
Material: Perforated MetalHole Diameter × Hole
Pitch*8
Open Area
Ratio
Sheet thicknessStandard welding: Arc welding, Laser weldingSpot welding

Welding finish:

Burn Mark Removal Only

Welding finish

Grinder finishing
  • Perforated Metal – 60° Staggered Round Hole Type –
  • (EN 1.4301 equiv. -BA, Bright Annealed)
ø2×3p40.3%1.0
ø3×5p32.7%1.0 1.5
ø5×8p35.4%
ø8×12p40.2%1.5
  • *1 Plate thickness tolerance is ±10% as a guideline.
  • *2 All 14 colors are available. For details, please refer to “Types of Paint Color“.

    Certain coated products (2 powder coating colors (5Y7.2/1.4, 5P9/1) , 7 solvent-based coating colors) are not available for plate thicknesses of 6mm or greater.
  • *3 As this is a pretreatment agent, plating will not adhere to the treated surface.
  • *4 Except for welded areas and their immediate surroundings, products are delivered with protective sheets (sheet surfaces only) applied.
  • *5 The finish side will be the polished surface.
  • *6 For hairline direction, please refer to the sheet metal manual “About Hairline Direction“.
  • *7 Black Anodize (Matt) is not available for cut-out shapes.
  • *8 Refer to the diagram below for hole diameter and pitch specifications. However, the hole pitch direction is arbitrary.
  • *9 Surface finish differences may occur between sheet metal parts and Welded Sheet Metal products. If this is unacceptable, please request a quote from your representative.

Recently viewed articles