Shipping Days
- Orders placed within the cutoff time will be counted starting from the next business day. (Saturdays, Sundays, and holidays are not counted.)
- *Delivery times may be longer than usual during extended holidays.
- The shipping dates for auto-quoted items are as follows. The shipping date varies depending on the quantity ordered.
- *For Welded Sheet Metal services, extended lead times are available in addition to standard shipping dates. Please refer to the “Delivery Options” for details.
- *For details on welding types and finishing methods, please refer to “Instructions and Details for Welding Information “.
| Material: Ferrous Metals | Surface Treatment | Standard Shipping | Economy Shipping* | ||
|---|---|---|---|---|---|
| Standard Welding: Arc welding, laser welding | Spot welding only | Standard Welding: Arc welding, laser welding Spot welding | |||
Welding finish: Burn Mark Removal Only | Weld finishing Grinder finishing | ||||
| EN 1.0330 equiv.(EN 1.0320 equiv.(hot coiled)) | - | 10 days~ | 11 days~ | 9 days~ | 24 days~ |
| Powder Coating* | - | 13 days~ | 11 days~ | 29 days~ | |
| Wet Paint* | 14 days~ | 12 days~ | |||
| Electroless Nickel Plating | 12 days~ | 13 days~ | 11 days~ | 29 days~ | |
| Black Oxide | |||||
| Trivalent Chromate(Clear) | |||||
| Trivalent Chromate(Black) | - | - | |||
| EN 1.0038 equiv.* | - | 11 days~ | 12 days~ | - | 24 days~ |
| Powder coating* | - | 14 days~ | - | 29 days~ | |
| Electroless Nickel Plating | 13 days~ | 14 days~ | - | 29 days~ | |
| Black Oxide | - | ||||
| Trivalent Chromate(Clear) | - | ||||
| EN 1.0330 equiv. | Electrolytic Zinc Plating | 10 days~ | - | 9 days~ | 24 days~ |
| Material: Stainless steel | Finishing Method | Standard Shipping | Economy Shipping* | ||
|---|---|---|---|---|---|
| Standard Welding: Arc welding, laser welding | Spot welding only | Standard Welding: Arc welding, laser welding Spot welding | |||
Welding finish: Burn Mark Removal Only | Weld finishing Grinder finishing | ||||
| EN 1.4301 equiv. | No.1 | 10 days~ | 11 days~ | - | - |
| 2B | 9 days~ | 24 days~ | |||
| Single-Sided #400-Grit Polished | - | - | |||
| EN 1.4016 equiv. | 2B | 9 days~ | 24 days~ | ||
| Material: Aluminium | Surface Treatment | Standard Shipping | Economy Shipping* | ||
|---|---|---|---|---|---|
| Standard Welding: Arc welding, laser welding | Spot welding only | Standard Welding: Arc welding, laser welding Spot welding | |||
Welding finish: Burn Mark Removal Only | Weld finishing Grinder finishing | ||||
| EN AW−5052 equiv. | - | 10 days~ | 11 days~ | 9 days~ | 24 days~ |
| Anodize (Clear) | 12 days~ | 13 days~ | - | 29 days~ | |
| Anodize (Black) | |||||
| Black Anodize (Matt) | |||||
*Due to manufacturing constraints, EN 1.0330 equiv.(EN 1.0320 equiv.(hot coiled)) Plate Thicknesses of 6mm will have one day added to the standard shipping date.
*Powder-coated products listed below will have the number of days indicated in the standard shipping date added.
・Items with thicknesses of 6mm or greater and approximate Munsell values N1, N9.5, 2.5Y8/14, 5Y7/1: 2 days added
・Approximate Munsell values 5Y7.2/1.4, 5P9/1 for all plate thicknesses : 3 days added
*If the order includes R-bend shapes, 1 to 2 days will be added to the standard shipping date.
*If nut installation is included, add 1-2 days to the standard shipping date.
*If two or more plate thicknesses are required, add 1 day to the standard shipping date.
*For welded heavy items (total of three sides: length, width, height exceeds 1500mm, or weight exceeds 20kg), add 1 day to the standard shipping date.
*For extended lead time service, the following are excluded: iron (untreated) over 9mm, certain painted items (powder coating in 2 colors (approximate Munsell values: 5Y7.2/1.4, 5P9/1)), EN 1.4301 equiv.(NO.1), and EN 1.4301 equiv.(single-sided #400-grit polished) are excluded.
*Depending on the delivery type, slight color variations may occur in the appearance of plated items. If you wish to standardize the color, please specify in the comments section (Other Additional Instructions) and request a quote from meviy Support.