Engraving specifications

Character Specifications

  • Half-width alphanumeric characters and some symbols (+-. #$%&()=*:? /_~ø) can be freely entered.
  • *Line feed and space input are also supported.
Character size3-15mm(Can be specified with 1 mm pitch)
17.5-30mm(Can be specified with 2.5 mm pitch)
*Font (font, spacing) and line spacing cannot be specified.
*The letter size of the engraving are only reference values. DimSensional accuracy is not guaranteed.
The size definition of the engraved characters is as follows.

i.e., When specifying a font size of 10mm

Angle description

  • The angle can be specified in 45 degree steps (0 to 360 degrees).
  •  *The angle is only a rough standard value. Angle accuracy is not guaranteed.

Quality Control

Quality precautions for engraving

  • 1. Burrs and burn marks may occur on the engraving area.
  • 2. Some characters may be smashed if a 3 to 5 mm engraving character size is specified.
  • 3. Depending on the material and surface treatment, there is a possibility that the engraving characters may become blurred.
  • 4 The letter size and angle of the engraving are only reference values. DimSensional accuracy is not guaranteed.
  • 5. Depending on the content of the characters, there may be cases where the size differs from the specified size
  • 6. Depending on the total length of the engraving, there is a possibility of discrepancies in letter spacing and height (ref.: 90 mm or more).
  •  

Recently viewed articles