- HELP
- Technical Information
- Welded Sheet Metal
- Applicable Parts/Materials
- Scope of Leak-Free Testing
Scope of Leak-Free Testing
- Leak-free testing can be configured in the [Basic Information] menu of the Welded Sheet Metal Service.
- Leak tests are performed on all continuous welds.
- *For the “Leak-Free” setting method, refer to the operation manual “Setting Basic Information_Specify Whether Leak-Free Verification Is Required“; for the applicable range, see below.
Materials and Surface Treatments Supported for Leak-Free Indication
- Materials and surface treatments for which leak testing can be indicated are as follows.
- 〇: Automatic quotation possible
- △: Automatic quotation not possible, but manual quotation is possible
- — ︓Neither automatic nor manual quotation possible
- For leak test methods and warranty coverage, please refer to “Leak Test Methods and Guarantee Range“.
| Material: Ferrous Metals | Surface Treatment | Plate Thickness | Leak Test |
|---|---|---|---|
| EN 1.0330 equiv.(EN 1.0320 equiv.(hot coiled)) | – | 1.0 1.2 1.6 2.0 2.3 3.2 4.5 6.0 | 〇 |
| Painting/Coating | |||
| Electroless Nickel Plating | |||
| Black Oxide | |||
| Trivalent Chromate(Clear) | |||
| Trivalent Chromate(Black) | |||
| EN 1.0038 equiv. | – | 9.0 10.0 12.0 16.0 | |
| Painting/Coating | 9.0 10.0 12.0 | ||
| Electroless Nickel Plating | 9.0 | ||
| Black Oxide | |||
| Trivalent Chromate(Clear) | |||
| EN 1.0330 equiv. | Electrolytic Zinc Plating | 1.0 1.2 1.6 2.0 2.3 3.2 |
| Material: Stainless Steel | Finishing Method | Plate Thickness | Leak Test |
|---|---|---|---|
| EN 1.4301 equiv. | No.1 | 9.0 10.0 12.0 | 〇 |
| 2B | 1.0 1.2 1.5 2.0 2.5 3.0 4.0 5.0 6.0 | ||
| Single-Sided #400-Grit Polished | 1.0 1.2 1.5 2.0 3.0 | ||
| Single-sided hairline finish | △ | ||
| EN 1.4016 equiv. | 2B | 1.0 1.2 1.5 2.0 3.0 | 〇 |
| Material: Aluminium | Surface Treatment | Plate Thickness | Leak Test |
|---|---|---|---|
| EN AW−5052 equiv. | – | 1.0 1.2 1.5 1.6 2.0 2.5 3.0 4.0 5.0 6.0 | 〇 |
| Anodize (Clear) | |||
| Anodize (Black) | |||
| Black Anodize (Matt) |
| Material: Perforated metal | Hole Diameter × Hole Pitch | Open Area Ratio | Plate Thickness | Leak Test |
|---|---|---|---|---|
| Perforated Metal – 60° Staggered Round Hole Type (EN 1.4301 equiv. -BA, Bright Annealed) | ø2×3p | 40.3% | 1.0 | – |
| ø3×5p | 32.7% | 1.0 1.5 | ||
| ø5×8p | 35.4% | |||
| ø8×12p | 40.2% | 1.5 |
Welding types and methods where leak-free welding can be indicated
- The welding types and methods for which leak-free welding can be indicated are as follows.
〇: Automatic quotation possible
△: Automatic quotation not possible, but manual quotation is possible
-: No leak test location available; automatic or manual quotation impossible
For leak test methods and warranty coverage, please refer to “Leak Test Methods and Guarantee Range“.
| Welding Type | Welding Method | Leak Test | |
|---|---|---|---|
| Socket Mounting Present | Without Socket Attachment | ||
| Standard (Arc or Laser) | Continuous Welding | 〇 | 〇 |
| Intermittent welding | △ | ||
| Arc welding | Continuous welding | 〇 | |
| Intermittent welding | △ | ||
| Spot welding | ー | ー | |