- HELP
- Technical Information
- Welded Sheet Metal
- Design Guidelines
- Range of Machining Limits
Range of Machining Limits
- Meviy Welded Sheet Metal Service determines the machinability of welded areas and component parts within products.
- Refer to the table below for machinability limits or dimensional ranges of welded areas within products.
- For machining limits of component parts, refer to the sheet metal part design guideline “Range of Machining Limits“.
- However, since the machining limits for components in the Welded Sheet Metal Service differ from those for some sheet metal parts, they are listed in the table below.
- *Values may differ from those listed depending on surface treatment, shape, and processing conditions.
- *When two or more plate thicknesses are present, the threshold for the thickest plate thickness is applied to the entire product to determine machinability.
Minimum Weld Length
Processing Limit/Dimension Range
| Plate Thickness | Limit Value | |
|---|---|---|
| Standard (arc or laser) | Arc Welding |
| 1.0 | 1.0 | |
| 1.2 | ||
| 1.6 | ||
| 2.0 | 2.0 | |
| 2.3 | ||
| 3.2 | 3.0 | |
| 4.5 | 5.0 | |
| 6.0 | ||
| 9.0 | 10.0 | |
| 10.0 | ||
| 12.0 | ||
| 16.0 | ||
| Sheet Thickness | Limit Value | |
|---|---|---|
| Standard (arc or laser) | Arc Welding |
| 1.0 | 3.0 | 1.0 |
| 1.2 | ||
| 1.5 | ||
| 2.0 | 2.0 | |
| 2.5 | ||
| 3.0 | 3.0 | |
| 4.0 | 10.0 | |
| 5.0 | ||
| 6.0 | ||
| 9.0 | 10.0 | |
| 10.0 | ||
| 12.0 | ||
| Sheet Thickness | Limit Value | |
|---|---|---|
| Standard (arc or laser) | Arc Welding |
| 1.0 | 1.0 | |
| 1.2 | ||
| 1.5 | ||
| 2.0 | 2.0 | |
| 3.0 | 3.0 | |
| Sheet Thickness | Limit Value | |
|---|---|---|
| Standard (arc or laser) | Arc Welding |
| 1.0 | 5.0 | |
| 1.2 | ||
| 1.5 | ||
| 1.6 | ||
| 2.0 | 10.0 | |
| 2.5 | ||
| 3.0 | ||
| 4.0 | 15.0 | |
| 5.0 | 20.0 | |
| 6.0 | ||
Part Examples
Minimum distance between flat welds
Processing limits/dimension range
| Plate Thickness | Guaranteed Value | |
|---|---|---|
| Standard (arc or laser) | Arc Welding |
| 1.0 | 4.0 | |
| 1.2 | 4.5 | |
| 1.6 | ||
| 2.0 | 5.0 | |
| 2.3 | ||
| 3.2 | ||
| 4.5 | 6.0 | |
| 6.0 | 7.0 | |
| 9.0 | ||
| 10.0 | 10.0 | |
| 12.0 | ||
| 16.0 | ||
| Plate Thickness | Guaranteed Value | |
|---|---|---|
| Standard (arc or laser) | Arc Welding |
| 1.0 | 3.0 | 4.0 |
| 1.2 | 4.5 | |
| 1.5 | ||
| 2.0 | 5.0 | |
| 2.5 | ||
| 3.0 | ||
| 4.0 | 6.0 | |
| 5.0 | 7.0 | |
| 6.0 | 8.0 | |
| 9.0 | 10.0 | 10.0 |
| 10.0 | ||
| 12.0 | ||
| Plate Thickness | Guaranteed Value | |
|---|---|---|
| Standard (arc or laser) | Arc Welding |
| 1.0 | 4.0 | |
| 1.2 | 4.5 | |
| 1.5 | ||
| 2.0 | 5.0 | |
| 3.0 | ||
| Plate Thickness | Guaranteed Value | |
|---|---|---|
| Standard (arc or laser) | Arc Welding |
| 1.0 | 20.0 | |
| 1.2 | ||
| 1.5 | ||
| 1.6 | ||
| 2.0 | ||
| 2.5 | 25.0 | |
| 3.0 | 30.0 | |
| 4.0 | ||
| 5.0 | ||
| 6.0 | ||
Example locations
Minimum Distance Between Welded Areas and Various Holes
Processing limits/dimension range
| Plate Thickness | Limit Value | |
|---|---|---|
| Standard (arc or laser) | Arc Welding |
| 1.0 | 5.0 | |
| 1.2 | ||
| 1.6 | ||
| 2.0 | 6.0 | |
| 2.3 | ||
| 3.2 | ||
| 4.5 | 8.0 | |
| 6.0 | 10.0 | |
| 9.0 | ||
| 10.0 | ||
| 12.0 | ||
| 16.0 | 12.0 | |
*Due to manufacturing constraints, for certain iron-based painted products (T Cream (approximate Munsell 10GY9/1) and trivalent chromate (black)), press-fit nuts will be quoted by Manual Quote.
| Plate Thickness | Limit Value | |
|---|---|---|
| Standard (arc or laser) | Arc Welding |
| 1.0 | 3.0 | 5.0 |
| 1.2 | ||
| 1.5 | ||
| 2.0 | 6.0 | |
| 2.5 | ||
| 3.0 | ||
| 4.0 | 4.0 | 8.0 |
| 5.0 | 5.0 | 10.0 |
| 6.0 | 6.0 | 12.0 |
| 9.0 | 10.0 | 10.0 |
| 10.0 | ||
| 12.0 | ||
| Plate Thickness | Limit value | |
|---|---|---|
| Standard (arc or laser) | Arc Welding |
| 1.0 | 5.0 | |
| 1.2 | ||
| 1.5 | ||
| 2.0 | 6.0 | |
| 3.0 | ||
| Plate Thickness | Limit value | |
|---|---|---|
| Standard (arc or laser) | Arc Welding |
| 1.0 | 10.0 | 15.0 |
| 1.2 | ||
| 1.5 | ||
| 1.6 | ||
| 2.0 | 20.0 | |
| 2.5 | ||
| 3.0 | 25.0 | |
| 4.0 | 30.0 | |
| 5.0 | ||
| 6.0 | ||
Example locations
Minimum distance between spot weld and hole/plate edge
| Plate Thickness | Limit value |
|---|---|
| EN 1.0330 equiv. (Cold/Hot coiled) | |
| 1.0 | 5.0 |
| 1.2 | 5.0 |
| 1.6 | 5.0 |
| 2.0 | 7.5 |
| 2.3 | 10.0 |
| 3.2 | 10.0 |
| Plate Thickness | Limit value |
|---|---|
| EN 1.0330 equiv.(electrolytic zinc plating) | |
| 1.0 | 10.0 |
| 1.2 | 10.0 |
| 1.6 | 10.0 |
| 2.0 | 10.6 |
| 2.3 | 11.5 |
| 3.2 | 13.2 |
| Plate Thickness | Limit value |
|---|---|
| EN 1.4301 equiv. (2B) , EN 1.4016 equiv. (2B) | |
| 1.0 | 6.0 |
| 1.2 | 6.0 |
| 1.5 | 7.0 |
| 2.0 | 9.0 |
| 2.5 | 10.0 |
| 3.0 | 11.0 |
| Plate Thickness | Limit value |
|---|---|
| EN AW−5052 equiv. | |
| 1.0 | 8.0 |
| 1.2 | 9.0 |
| 1.5 | 10.0 |
| 1.6 | 10.0 |
| 2.0 | 11.0 |
| 2.5 | 12.0 |
Minimum distance from spot weld to bend
| Plate Thickness | Limit value |
|---|---|
| EN 1.0330 equiv. (Cold/Hot coiled) | |
| 1.0 | 10.0 |
| 1.2 | 10.4 |
| 1.6 | 11.2 |
| 2.0 | 12.0 |
| 2.3 | 14.6 |
| 3.2 | 16.4 |
| Plate Thickness | Limit value |
|---|---|
| EN 1.0330 equiv.(electrolytic zinc plating) | |
| 1.0 | 11.0 |
| 1.2 | 11.2 |
| 1.6 | 11.6 |
| 2.0 | 12.0 |
| 2.3 | 14.6 |
| 3.2 | 16.4 |
| Plate Thickness | Limit value |
|---|---|
| EN 1.4301 equiv. (2B) , EN 1.4016 equiv. (2B) | |
| 1.0 | 8.0 |
| 1.2 | 8.4 |
| 1.5 | 10.0 |
| 2.0 | 13.0 |
| 2.5 | 15.0 |
| 3.0 | 16.0 |
| Plate Thickness | Limit value |
|---|---|
| EN AW−5052 equiv. | |
| 1.0 | 12.0 |
| 1.2 | 12.4 |
| 1.5 | 13.0 |
| 1.6 | 13.2 |
| 2.0 | 15.0 |
| 2.5 | 15.0 |
Minimum distance between spot welds
| Plate Thickness | Limit value |
|---|---|
| EN 1.0330 equiv. (Cold/Hot coiled) EN 1.0330 equiv.(electrolytic zinc plating) | |
| 1.0 | 15.0 |
| 1.2 | 17.0 |
| 1.6 | 19.0 |
| 2.0 | 21.0 |
| 2.3 | 23.0 |
| 3.2 | 27.0 |
| Plate Thickness | Limit value |
|---|---|
| EN 1.4301 equiv. (2B) EN 1.4016 equiv. (2B) | |
| 1.0 | 15.0 |
| 1.2 | 17.0 |
| 1.5 | 19.0 |
| 2.0 | 21.0 |
| 2.5 | 25.0 |
| 3.0 | 27.0 |
| Plate Thickness | Limit value |
|---|---|
| EN AW−5052 equiv. | |
| 1.0 | 20.0 |
| 1.2 | 22.0 |
| 1.5 | 25.0 |
| 1.6 | 25.0 |
| 2.0 | 28.0 |
| 2.5 | 32.0 |
Minimum bend height: Standard bending process
Processing limits/dimension range
| Material | Plate Thickness | Limit value h |
|---|---|---|
| EN 1.0038 equiv. | 9.0 | 40.0 |
Part Examples
Bending width dimension specification range
Processing limits/dimension range
| Material | Plate Thickness | Dimension Range w |
|---|---|---|
| EN 1.0038 equiv. | 9.0 | 10 to 500 |
| EN 1.4301 equiv. (2B)*1 | 5.0 | 10~850 |
Part Examples
Minimum angle for sharp bends
Processing Limits and Dimensional Range
- T h e angle θ f o r sharp bends must be 45° or greater.
- However, for Welded Sheet Metal services, the θrequirement differs only for the following materials and plate thicknesses.
| Material | Surface Treatment | Plate Thickness | Sharp bend angle |
|---|---|---|---|
| EN AW−5052 equiv. | None | 1.0 1.2 1.5 1.6 2.0 2.5 3.0 4.0 5.0 6.0 | θ ≥ 90 |
| Anodized (White) | |||
| Anodized (Black) | |||
| Anodized (Matte Black) | |||
| EN 1.0330 equiv.*1 | None | 1.6 2.0 2.3 | |
| Electroless Nickel Plating | |||
| Trivalent Chromate(Clear) | |||
| EN 1.4301 equiv. (2B)*1 | – | 1.5 2.0 2.5 3.0 4.0 5.0 | |
| EN 1.4016 equiv. (2B)*1 | – | 1.5 2.0 3.0 |
Part Examples
*1 Due to factory processing constraints, restrictions apply only to long lead time services. If you cannot select a long lead time quote despite being within the applicable range, please contact meviy support.