Selectable socket sizes

Upper limit of the sockets pilot hole diameter

  • On meviy, when you would select socket mounting, please change the hole information indication for mounting holes.
  • The installation method uses arc welding. Please note that for the Sheet Metal Parts Service, socket installation only available for manual quotation.
  • The selectable socket sizes depend on the diameter of the mounting hole.
  • For each socket size, a maximum allowable hole diameter is defined.
  • Please refer to the table below for details.
Ferrous Metals
Socket sizeUpper limit of the pilot hole diameter (d)Example
6A(Rc1/8)d ≤ 19.0
8A(Rc1/4)d ≤ 22.0
10A(Rc3/8)d ≤ 28.0
15A(Rc1/2)d ≤ 32.0
20A(Rc3/4)d ≤ 38.0
25A(Rc1)d ≤ 46.0
32A(Rc1 1/4)d ≤ 58.0
40A(Rc1 1/2)d ≤ 63.0
50A(Rc2)d ≤ 76.0
Stainless Steel
Socket sizeUpper limit of the pilot hole diameter (d)Example
6A(Rc1/8)d ≤ 15.0
8A(Rc1/4)d ≤ 19.0
10A(Rc3/8)d ≤ 22.0
15A(Rc1/2)d ≤ 27.0
20A(Rc3/4)d ≤ 33.0
25A(Rc1)d ≤ 40.0
32A(Rc1 1/4)d ≤ 49.0
40A(Rc1 1/2)d ≤ 55.0
50A(Rc2)d ≤ 68.0

Maximum Number of Sockets Eligible for Automatic Quotation

  • As a condition for automatic quotation, there is a limit on the number of sockets that can be installed per model.
    Please refer to the table below for details.
  • If the number of sockets to be installed exceeds this limit, quotations can be provided through meviy Support.
Maximum number of sockets eligible for automatic quotation per model
4

Recently viewed articles