About Grinding and Polishing

Configurable Areas

The following are eligible for Automatic Quotation for grinding and polishing.
PartRa6.3Ra3.2Ra1.6Ra0.8Ra0.4G (Grinding)SPBF (Buffing)
① Cylindrical Surface (Outer Diameter)〇〇〇〇〇〇〇
① Cylindrical Surface (Inner Diameter)〇〇〇〇ー〇ー
② Groove Outer Diameter〇〇〇ーーーー
③ Tapered Surface〇〇〇ーーーー
④ Outer Diameter end face〇〇〇〇ー〇ー
⑤ Inner Diameter end face〇〇〇ーーーー
⑥ Both End Faces〇〇〇〇〇〇ー
*Items marked with “-” are available via Manual quotation.

Grinding (G) Supported Sizes

The supported grinding sizes are as follows.
Outer Diameter Grinding
Outer Diameter (D)Full Length (L)Length (ℓ)
3≤D≤850≤L≤15012≤ℓ
8<D≤10050≤L≤30012≤ℓ
Surface Grinding
Outer Diameter (D)Thickness (T)
10≤D≤2005≤T≤50
Internal Diameter Grinding
Outer Diameter (D)Inner Diameter (d)Length (ℓ)
8≤D≤203≤d≤12dX3
20<D≤303≤d≤22
30<D≤505≤d≤36
50<D≤608≤d≤48
60<D≤8010≤d≤64dX1.5
80<D≤10015≤d≤84
100<D≤14020≤d≤120

Notes

If no relief shape or corner R0 relief groove is specified at the bottom of the inner diameter, a polishing relief may be added at our discretion.

Tip

Examples of finishes achieved through internal diameter grinding are shown below.

Buffing (SPBF) Available Sizes

The supported sizes for buffing are as follows.
Size
Length (ℓ)Weight (W)
12≤ℓ≤100W≤2.5kg

Notes

Due to processing characteristics, buffing may unintentionally affect surfaces adjacent to the specified buffed surface, which may alter their appearance.

Recently viewed articles

    ↑