- HELP
- Technical Information
- Welded Sheet Metal
- Applicable Parts/Materials
- Quotation Requirements for Welded Parts with Different Plate Thickness
Quotation Requirements for Welded Parts with Different Plate Thickness
- We can also provide quotations for welded sheet metal parts composed of two or more different Plate Thicknesses.
- Please refer to the following for the conditions under which quotations are possible.
Modeling Rules for Plates with Different Thicknesses
For Welded Sheet Metal parts composed of two or more Plate Thicknesses, model each thickness as a separate solid.
Quotation-Supported Plate Thickness Combinations
There are restrictions on the number of plate thickness types that can be quoted. Please refer to the table below.
| Number of Plate Thickness Types | |
|---|---|
| Automatic quotation | Up to 3 types |
| Manual quotation | Up to 5 types |
| Quotation not possible | 6 or more types |
- Please refer to the table below for the minimum and maximum combination ranges of material groups and plate thicknesses that can be automatically quoted.
- We do not support combinations of different materials across material groups.
| Material Group 1 | Plate Thickness Combination Range | |||
|---|---|---|---|---|
| Arc welding, Laser welding | Spot Welding | |||
| Minimum | Maximum | Minimum | Maximum | |
EN 1.0330 equiv. (EN 1.0320 equiv. (hot coiled)) EN 1.0038 equiv.*1 | 1.0 | 2.0 | 1.0 | 3.2 |
| 1.2 | 2.6 | 1.2 | 3.2 | |
| 1.6 | 3.2 | 1.6 | 3.2 | |
| 2.0 | 4.5 | 2.0 | 3.2 | |
| 2.3 | 6.0 | 2.3 | 3.2 | |
| 3.2 | 9.0 | 3.2 | 3.2 | |
| 4.5 | 10.0 | – | – | |
| 6.0 | 12.0 | – | – | |
| 9.0 | 16.0 | – | – | |
*1 For configurations containing components with plate thickness exceeding 6.0mm where solvent-based coating is selected for surface treatment, variations in plate thickness will only be accepted upon confirmation via manual quotation.
| Material Group 2 | Plate Thickness Combination Range | |||
|---|---|---|---|---|
| Arc Welding, Laser Welding | Spot Welding | |||
| Minimum | Maximum | Minimum | Maximum | |
| EN 1.0330 equiv. (Electrolytic Zinc Plating) | 1.0 | 2.0 | 1.0 | 3.2 |
| 1.2 | 2.6 | 1.2 | 3.2 | |
| 1.6 | 3.2 | 1.6 | 3.2 | |
| – | – | 2.0 | 3.2 | |
| – | – | 2.3 | 3.2 | |
| – | – | 3.2 | 3.2 | |
| Material Group 3 | Plate Thickness Combination Range | |||
|---|---|---|---|---|
| Arc welding, laser welding | Spot welding | |||
| Minimum | Maximum | Minimum | Maximum | |
EN 1.4301 equiv. (2B) EN 1.4301 equiv. (NO.1) | 1.0 | 2.0 | 1.0 | 3.0 |
| 1.2 | 2.5 | 1.2 | 3.0 | |
| 1.5 | 3.0 | 1.5 | 3.0 | |
| 2.0 | 4.0 | 2.0 | 3.0 | |
| 2.5 | 5.0 | 2.5 | 3.0 | |
| 3.0 | 6.0 | – | – | |
| 4.0 | 9.0 | – | – | |
| 5.0 | 10.0 | – | – | |
| 6.0 | 12.0 | – | – | |
| Material Group 4 | Plate Thickness Combination Range | |||
|---|---|---|---|---|
| Arc welding, Laser welding | Spot Welding | |||
| Minimum | Maximum | Minimum | Maximum | |
| EN 1.4301 equiv. (single-sided #400-grit polished)*2 | 1.0 | 2.0 | – | – |
| 1.2 | 3.0 | – | – | |
| Material Group 5 | Plate Thickness Combination Range | |||
|---|---|---|---|---|
| Arc welding, Laser welding | Spot Welding | |||
| Minimum | Maximum | Minimum | Maximum | |
| EN 1.4301 equiv. (single-sided hairline finish)*2 | 1.0 | 2.0 | – | – |
| 1.2 | 3.0 | – | – | |
*2 EN 1.4301 equiv.(single-sided hairline finish) is available only for manual quotation. Additionally, EN 1.4301 equiv. (Single-sided #400-grit polished) requires a manual quotation request for products including spot welding.
| Material Group 6 | Plate Thickness Combination Range | |||
|---|---|---|---|---|
| Arc Welding, Laser Welding | Spot Welding | |||
| Minimum | Maximum | Minimum | Maximum | |
EN 1.4016 equiv. (2B) | ||||
| 1.0 | 2.0 | 1.0 | 3.0 | |
| 1.2 | 3.0 | 1.2 | 3.0 | |
| – | – | 1.5 | 3.0 | |
| – | – | 2.0 | 3.0 | |
| Material Group 7 | Plate Thickness Combination Range | |||
|---|---|---|---|---|
| Arc welding, Laser welding | Spot welding | |||
| Minimum | Maximum | Minimum | Maximum | |
| EN AW−5052 equiv. | 1.0 | 2.0 | 1.0 | 2.5 |
| 1.2 | 2.5 | 1.2 | 2.5 | |
| 1.5 | 3.0 | 1.5 | 2.0 | |
| 1.6 | 3.0 | 1.6 | 2.0 | |
| 2.0 | 4.0 | 2.0 | 2.0 | |
| 2.5 | 5.0 | – | – | |
| 3.0 | 6.0 | – | – | |
Regarding the range of machining limits for parts with different thicknesses
- The processing limits for plate-welded components with different plate thicknesses vary depending on the welding method.
- ・Arc welding, laser welding ⇒ The processing limit value of the component with the largest plate thickness in the product is the standard
- ・Spot welding ⇒ The processing limit value of the thinner component forming the welded area is the standard
For details, refer to the Welded Sheet Metal design guideline “
Range of Machining Limits“.
Regarding Shipment Dates for Parts with Different Plate Thicknesses
- The shipping date for Welded Sheet Metal parts with different plate thicknesses is the standard shipping date for parts made
with a single plate thickness plus one day. For details, refer to “Shipping Days” in the Welded Sheet Metal Applicable Parts/Materials.